https://buildings.honeywell.com/us/en/search-results.html

Speakers

Fire Proof Metal Ceiling Loudspeaker

Ceiling Loudspeaker gives desired interior compatibility for a better match with environments, ceiling loudspeaker features a high sound pressure level and a wide frequency response range, ensuring flawless acoustic performance.

Ceiling Loudspeaker gives desired interior compatibility for a better match with environments, ceiling loudspeaker features a high sound pressure level and a wide frequency response range, ensuring flawless acoustic performance. Honeywell loudspeakers have been tested in such a way as to allow the use of commercially available software such as EASE to accurately predict their performance when used in any type of application. The critical issue here is that the loudspeakers are tested in frequency response range at high sensitivity area and not at just one frequency e.g. 1 KHz. By testing the speakers over a bandwidth a realistic picture is given of the speaker‘s performance in a real life situation. Measurements at spot frequencies give no indication of their performance when used for speech and music systems.

Features & Benefits:
  • Superior sound and music reproduction
  • The 2-way loudspeaker has a tweeter mounted in front of a woofer
  • Flush mounting in ceiling and wall
  • Easy to install
  • Simple power setting
  • Robust fire dome
  • Perfect for voice evacuation system
Certifications:
  • EN 54-24 certified

Others

  • Mounting Type
    • Ceiling

Others

  • Mounting Type
    • Ceiling
  • Mounting Type : Ceiling
Image
SKU
Description
alt
L-VCM6B/EN
Ceiling loudspeaker: 5“ metal ceiling loudspeaker with fire dome