https://buildings.honeywell.com/us/en/search-results.html

Speakers

L-Series Speaker

System Sensor L-Series of speakers reduce costly ground faults using a plug-in design and universal mounting plate that allow the installer to pre-wire mounting plates, dress the wires, and confirm wiring continuity before plugging in the speakers.

System Sensor speakers transmit the clear, intelligible messages necessary to meet code, save lives, and protect property. Indoor, outdoor, wall, and ceiling speakers provide a plug-in design that speeds installation and virtually eliminates costly ground faults. 12- and 24-volt options and the option of plain (non-printed) housings make a single device easily adaptable to a wide range of applications, which simplifies inventory, specification, and installation.

Others

  • For Use With
    • SpectrAlert and SpectrAlert Advance products
  • Input Voltage Rating
    • ​25 or 70.7 V
  • Overall Depth
    • 66 mm
  • Mounting Type
    • Ceiling
  • Maximum Operating Ambient Temperature
    • 49 °C
  • Maximum Power Rating
    • 2 W
  • Speaker Diameter
    • 173 mm
  • Maximum Transmission Frequency
    • 4000 kHz
  • Regulatory Approvals
    • UL Listed; FM
  • Minimum Transmission Frequency
    • 400 Hz
  • Compatible Environments
    • Indoor
  • Minimum Operating Ambient Temperature
    • 0 °C
  • Maximum Operating Humidity
    • 93 %
  • Minimum Operating Humidity
    • 10 %
  • Sound Level
    • 88 dB

Others

  • For Use With
    • SpectrAlert and SpectrAlert Advance products
  • Input Voltage Rating
    • ​25 or 70.7 V
  • Overall Depth
    • 66 mm
  • Mounting Type
    • Ceiling
  • Maximum Operating Ambient Temperature
    • 49 °C
  • Maximum Power Rating
    • 2 W
  • Speaker Diameter
    • 173 mm
  • Maximum Transmission Frequency
    • 4000 kHz
  • Regulatory Approvals
    • UL Listed; FM
  • Minimum Transmission Frequency
    • 400 Hz
  • Compatible Environments
    • Indoor
  • Minimum Operating Ambient Temperature
    • 0 °C
  • Maximum Operating Humidity
    • 93 %
  • Minimum Operating Humidity
    • 10 %
  • Sound Level
    • 88 dB
  • For Use With : SpectrAlert and SpectrAlert Advance products
  • Input Voltage Rating : ​25 or 70.7 V
  • Overall Depth : 66 mm
  • Mounting Type : Ceiling
  • Maximum Operating Ambient Temperature : 49 °C
  • Maximum Power Rating : 2 W
  • Speaker Diameter : 173 mm
  • Maximum Transmission Frequency : 4000 kHz
  • Regulatory Approvals : UL Listed; FM
  • Minimum Transmission Frequency : 400 Hz
  • Compatible Environments : Indoor
  • Minimum Operating Ambient Temperature : 0 °C
  • Maximum Operating Humidity : 93 %
  • Minimum Operating Humidity : 10 %
  • Sound Level : 88 dB
Image
SKU
Description
alt
SPWL
L-Series Speaker: White: Wall-Mount: Marked FIRE
alt
SPCRL-BP10
L-Series Speaker: Red: Ceiling-Mountable: High Fidelity: Bulk Pack 10 Pieces
alt
SPWL-BP10
L-Series Speaker: White: Wall-Mount: Bulk Pack, 10 units
alt
SPRL
L-Series Speaker: Red: Wall-Mount: Marked FIRE
alt
SPCWL
L-Series Speaker: White: Ceiling-Mountable: High Fidelity
alt
SPRL-BP10
L-Series Speaker: Red: Wall-Mount: Bulk Pack, 10 units
alt
SPCWL-BP10
L-Series Speaker: White: Ceiling-Mountable: High Fidelity: Bulk Pack 10 Pieces