https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Speakers

Spherical Speaker

High ball spherical speakers with ABS housing (UL94 HB) offers a high sound pressure level and a balanced frequency response and meets the highest safety requirements of IP 35.

High ball spherical speakers with ABS housing (UL94 HB) offers a high sound pressure level and a balanced frequency response and meets the highest safety requirements of IP 35. They are equipped with a corrosion-resistant 130 mm full range and 165-mm broadband speaker chassis with ceramic terminal and thermal fuse. The power setting of can be easily adjusted by turning the screw at the top of the ball. The low-resistance mode is also possible.

Features & Benefits:
  • High sound pressure level and a balanced frequency response
  • Highest safety requirements of IP 35
  • Available with ABS housing and in white color
Certifications:
  • EN 54-24