https://buildings.honeywell.com/us/en/search-results.html

Speakers

TCPA-10 Loudspeaker Of Direct Drive

The HyperSpike® TCPA-10 is engineered to cut through high ambient indoor and outdoor environments with clear and authoritative audio signals and voice notification.

The HyperSpike® TCPA-10 is engineered to cut through high ambient indoor and outdoor environments with clear and authoritative audio signals and voice notification. The five power settings have been designed to interface with industry standard amplification, and 90° wide acoustic beam makes it an ideal notification tool for indoor and outdoor areas. POE/network addressable configurations are also available.

Features & Benefits:
  • Rated for Indoor or Outdoor Applications
  • Universal Mounting Interface
  • Durable rugged construction
  • Extremely efficient producing 129 dB SPL peak at 1M with 4W of power
Certifications:
  • UL
Manuals and Guides
Name
Description
File Size
Date
Size
HyperSpike TCPA-10 User Manual
1.11 MB
10/3/2021
PDF 1.11 MB
Data Sheet
Name
Description
File Size
Date
Size
HyperSpike TCPA-10 Data Sheet
757.78 KB
10/3/2021
PDF 757.78 KB
Name
Description
File Size
Date
Size
HyperSpike TCPA-10 User Manual
1.11 MB
10/3/2021
PDF 1.11 MB
HyperSpike TCPA-10 Data Sheet
757.78 KB
10/3/2021
PDF 757.78 KB
Image
SKU
Description
alt
90219A-801-04-L
HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-GRY
alt
90219A-802-01-L
HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-BLK
alt
90215A-801-05-L
HYPERSPIKE TCPA-10 UL 1480 C1D2 - RED
alt
90219A-802-04-L
HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-GRY
alt
90215A-801-01-L
HYPERSPIKE TCPA-10 UL 1480 C1D2 - BLACK
alt
90219A-801-01-L
HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-BLK
alt
90219A-802-06-L
HYPERSPIKE TCPA-10 UL1480 C1D2 4OHM-WHT
alt
90219A-801-05-L
HYPERSPIKE TCPA-10 UL1480 C1D2 8OHM-RED
alt
90215A-801-06-L
HYPERSPIKE TCPA-10 UL 1480 C1D2 - WHITE
alt
90215A-801-04-L
HYPERSPIKE TCPA-10 UL 1480 C1D2 - GRAY