https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Speakers

Weather Resistance Horn Loudspeaker

Horn loudspeakers offers a high sound pressure and weather resistance, ideal for industrial use. For increased protection, the loudspeakers are equipped with built in ceramic terminal and a thermal fuse.

Horn loudspeakers offers a high sound pressure and weather resistance, ideal for industrial use. For increased protection, the loudspeakers are equipped with built in ceramic terminal and a thermal fuse. The impact resistant ABS housing following UL94V0 guarantees long lasting stability. The flexible power adjustment can be easily done on the back side of the loudspeaker. They are also suitable for using in outdoor areas.

Features & Benefits:
  • High sound pressure and weather resistance
  • Built in ceramic terminal and a thermal fuse
  • Impact resistant ABS housing following UL94V0 guarantees long lasting stability
  • Power adjustment can be easily done on the back side of the loudspeaker
  • Suitable for using in outdoor areas also
Certifications:
  • EN 54-24

Others

  • Speaker Material
    • ABS Plastic

Others

  • Speaker Material
    • ABS Plastic
  • Speaker Material : ABS Plastic