Combination Strobes
L-Series 2-wire horn strobes include a variety of features that increase their application versatility while simplifying installation.
L-Series chimes and chime strobes are private mode notification appliances used to alert trained personnel to investigate possible emergency situations and to take appropriate action.
L-Series P2RL/P2WL low frequency wall-mount sounder strobes are suited to a wide range of application requirements using field-selectable candela settings, 24V operation, and a rotary switch for 520 Hz low frequency sounder tones.
L-Series PC4RL/PC4WL 4-Wire ceiling mount horn strobes are intended for full building notification as well as on the property ground.
L-Series speakers and speaker strobes reduce costly ground faults using a plug-in design and universal mounting plate that allow the installer to pre-wire mounting plates, dress wires, and confirm wiring continuity before plugging in the speakers.
P48-21-00 end caps for metal sampling tubes are intended for use with conventional and intelligent duct smoke detectors.
Cooper Wheelock® Series E50 speakers and speaker strobes provide high audio output with clear audibility.
SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation.
SpectrAlert® Advance PC4R ceiling-mount horn strobes feature field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 150, 177, and 185. These 4-wire, red, horn strobes feature automatic selection of 12 or 24V operation.
SpectrAlert® Advance speakers and speaker strobes provide a broad frequency response range, low harmonic distortion, and maintain a high sound pressure level at all tap settings to provide accurate and intelligible broadcast messages.
WTP weatherproof plates enable installers to flush-mount outdoor horns, strobes, horn strobes, speakers, and speaker strobes to a variety of wall surfaces, including brick, ceramic tile, concrete, and masonry brick.
Start your search with category name, product name, part number, etc.