https://buildings.honeywell.com/us/en/search-results.html

Combination Strobes

Compact alarm in a plastic housing

Due to compact and timeless design of Compact alarm in a plastic housing, paired with the high signal effect and the flexibility during installation, this combined signalling device can be used universally.

Due to compact and timeless design of Compact alarm in a plastic housing, paired with the high signal effect and the flexibility during installation, this combined signalling device can be used universally. With sabotage contact, penetration protection and tear-off protection, connection module with monitoring circuit for the integrated loudspeaker and the flashing lamp.

Others

  • Compatible Environments
    • Outdoor

Others

  • Compatible Environments
    • Outdoor
  • Compatible Environments : Outdoor
Image
SKU
Description
alt
048720.17
Compact alarm in a plastic housing, 12V DC, 10 V to 15V DC, 185x315x98mm, traffic white