https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Combination Strobes

Intelligent Wall Mount Sounder Strobe

KAC’s wall mount sounder strobe is a high quality loop powered device designed to alert building occupants of an emergency.

KAC’s wall mount sounder strobe is a high quality loop powered device designed to alert building occupants of an emergency. It utilises the System Sensor B501AP base for improved installation flexibility. When triggered by the fire panel its powerful sounder and intense strobe give a visible and audible warning. A choice of output levels and tones make the device suitable for a wide variety of applications.

Features & Benefits:
  • Faster installation
  • Reduced full life costs
  • Flexible installation
  • Reduced inventory count
  • Excellent system performance
Certifications:
  • EN54-23 approved
  • LPCB
  • VdS
Image
SKU
Description
alt
WSS-PR-N05
alt
WSS-PR-I06
AV Phase II S/Strobe ISO
alt
WSS-PR-N33
AV Phase II S/Strobe Non ISO
alt
WSS-PR-I46
AV Phase II S/Strobe ISO
alt
WSS-PR-N46
AV Phase II S/Strobe Non ISO
alt
WSS-PC-I00
alt
WSS-PR-N67
AV Phase II S/Strobe Non ISO
alt
WSS-PR-I63
AV Phase II S/Strobe Non ISO
alt
WSS-PC-N63
AV Phase II S/Strobe Non ISO
alt
WSS-PR-I07