Combination Strobes
L-Series P2RL/P2WL Low Frequency Wall-Mount Sounder Strobe
L-Series P2RL/P2WL low frequency wall-mount sounder strobes are suited to a wide range of application requirements using field-selectable candela settings, 24V operation, and a rotary switch for 520 Hz low frequency sounder tones.
System Sensor® L-Series P2RL/P2WL low frequency wall-mount sounder strobes are suited to a wide range of application requirements using field-selectable candela settings, 24V operation, and a rotary switch for 520 Hz low frequency sounder tones. These strobes are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. Like the entire L-Series product line they include a variety of features that increase their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. Available in both red and white.
Features & Benefits:- 520 Hz ± 10% square wave tone, NFPA compliance
- Full candela range plus High/Low tone options to optimize current draw for a wide variety of applications
- Compact, standard, and round ceiling options
- Field-selectable candela settings of 15, 30, 75, 95, 110, 135, and 185
- Rotary switch for High and Low, Temp3 and Temp4 settings
- Plug-in design with minimal intrusion into the back box
- Mounting plate shorting spring checks wiring continuity before device installation
- Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
- Updated modern aesthetics
- UL Listed: S4011
- FM Approved: PR452768
- CSFM: 7125-1653:0517
Others
- Minimum Operating Voltage
- 16 voltage direct current
- Conventional or Addressable
- Conventional
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 17.5/33
Others
- Minimum Operating Voltage
- 16 voltage direct current
- Conventional or Addressable
- Conventional
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 17.5/33
- Minimum Operating Voltage : 16 voltage direct current
- Conventional or Addressable : Conventional
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Compatible Environments : Indoor
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Voltage : 17.5/33