https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Combination Strobes

Opal Addressable Wall Sounder Beacon

Notifier’s range of Wall Mount Sounders/Beacons are high quality loop powered devices designed to alert building occupants of an emergency

Notifier’s range of Wall Mount Sounders/Beacons are high quality loop powered devices designed to alert building occupants of an emergency. Featuring fast and simple installation and control they are powered by the fire panel via the loop wiring. Control of the devices is enabled using on-board switches or via the Opal digital protocol using the control panel. The range is installed simply by a twist fit onto the B501AP base.

The Opal wall mount sounder/beacon integrates a high quality 32 tone sounder and high quality beacon into one unit. When triggered by the fire panel its powerful sounder and intense beacon give a visible and audible warning. The Opal wall mount sounder is a high quality 32 tone sounder. A choice of output levels and tones make the device suitable for a wide variety of applications. The Opal wall mount beacon is a high quality loop powered device which when triggered by the fire panel emits an intense white light to give a visible warning to building occupants.

Features & Benefits:
  • Opal AV range now utilizes the B501AP system base
  • High quality UV stable materials
  • Designed for impact resistance and years of trouble free operation
  • Fast and simple installation
  • Light output and a selection of 32 sounder tones
  • High quality loop powered device
Certifications:
  • For NFXI-WSF-RR
  • EN54-3
  • For NFXI-WSF-WC
  • EN54-23 O class

Others

  • Current Rating
    • 14.7 milliampere
  • Maximum Operating Humidity
    • 95 Percentage

Others

  • Current Rating
    • 14.7 milliampere
  • Maximum Operating Humidity
    • 95 Percentage
  • Current Rating : 14.7 milliampere
  • Maximum Operating Humidity : 95 Percentage