https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Combination Strobes

S-Cubed Visual Alarm Device

S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms.

S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms. Combined with flexible configuration from the Gent by Honeywell fire control panels, this loop powered device can give a differentiated combination of audible and visual alarms for alert and general evacuation.

Features & Benefits:
  • Very low power consumption means that the Vigilon system offers more high performance sounders and VADs on the loop than any other manufacturer
  • Each loop can support up to 200 voice sounders, 100 visual alarm devices (VADs) and up to 70 combined sounder VADs
  • EN54-23 VADs with adjustable light coverage matching the sounder output
  • Environmentally Protected (EP) range with an IP66 rating
  • Four voice phrases and a bell tone available as standard
  • Voice and tone modes can be freely configured within the same sounder
  • Active background monitoring of sounder and VAD circuits
  • Adjust the sounder volume via the commissioning tool, the panel or the HandiLink infrared remote control
Certifications:
  • LPCB approved to EN54-3, EN54-23 and EN54-17
  • EN54-23:2010, EN54-17
Data Sheet
Name
Description
File Size
Date
Size
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB
S-Cubed Sounders Datasheet
1.18 MB
10/20/2021
PDF 1.18 MB
Name
Description
File Size
Date
Size
S4-901 Detectors LPCB Certificate of Product Approval
1.95 MB
10/20/2021
PDF 1.95 MB
S-Cubed Sounders Datasheet
1.18 MB
10/20/2021
PDF 1.18 MB