https://buildings.honeywell.com/us/en/search-results.html

Combination Strobes

SpectrAlert® Outdoor Selectable Output Speaker Strobe

SpectrAlert® outdoor selectable output speaker strobes provide a broad frequency response range, low harmonic distortion, and maintain a high sound pressure level at all tap settings to provide accurate broadcast of evacuation messages.

SpectrAlert® Advance speakers and speaker strobes can be used indoors or outdoors, in wet or dry applications, and provide reliable operation from −40 to 151 °F. They provide a broad frequency response range, low harmonic distortion, and maintain a high sound pressure level at all tap settings to provide accurate and intelligible broadcast of evacuation messages.

These speakers and speaker strobes include a variety of features that increase application flexibility and simplify installation, such as field-selectable settings, including candela, speaker voltage and power settings, and automatic selection of 12 or 24V operation enable installers to easily adapt devices to meet requirements.

Features & Benefits:
  • Weatherproof per NEMA 4X, IP56
  • Rated from –40 to 151 °F
  • Plug-in design reduces ground faults
  • Universal mounting plate with onboard shorting spring that tests wiring continuity before devices are installed
  • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Rotary switch for speaker voltage (25 and 70.7Vrms) and power settings (1/4, 1/2, 1, and 2W)
  • Tamper-resistant construction
Certifications:
  • UL Listed: 75S0
  • MEA Approved
  • CSFM: 7320-1653:201
Data Sheet
Name
Description
File Size
Date
Size
SpectrAlert Advance Mass Notification Devices Data Sheet
114.78 KB
10/20/2021
PDF 114.78 KB
Outdoor Speakers and Speaker Strobes Data Sheet
129.47 KB
10/20/2021
PDF 129.47 KB
Others
Name
Description
File Size
Date
Size
SAA -- Indoor Wall Speakers / Speaker Strobes
12/21/2021
Name
Description
File Size
Date
Size
SAA -- Indoor Wall Speakers / Speaker Strobes
12/21/2021
SpectrAlert Advance Mass Notification Devices Data Sheet
114.78 KB
10/20/2021
PDF 114.78 KB
Outdoor Speakers and Speaker Strobes Data Sheet
129.47 KB
10/20/2021
PDF 129.47 KB
Image
SKU
Description
alt
SPSWK-P
Outdoor speaker strobe: standard candela: white: wall mount: 12 or 24 Vdc
alt
SPSCWHK
Outdoor Speaker Strobe: High Candela: White: Plastic Weatherproof Backbox: Ceiling
alt
SPSWK-R
Outdoor Speaker Strobe: Standard Candela: White: Plastic Weatherproof Backbox: Wall: Replacement
alt
SPSRK
Outdoor Speaker Strobe: Standard Candela: Red: Plastic Weatherproof Backbox: Wall
alt
SPSCWK-CLR-ALERT
Outdoor Speaker Strobe: Standard Candela: White: Plastic Weatherproof Backbox: Ceiling: Marked ALERT: Clear Lens
alt
SPSRK-R
Outdoor Speaker Strobe, Standard Candela, Red, Plastic Weatherproof Backbox, Wall, Replacement
alt
SPSCWHK-P
Outdoor Speaker Strobe: High Candela: White: Plastic Weatherproof Backbox: Ceiling: Plain
alt
SPSRK-P
Outdoor Speaker Strobe: Standard Candela: Red: Plastic Weatherproof Backbox: Wall: Plain
alt
SPSWK-CLR-ALERT
Outdoor Speaker Strobe: Standard Candela: White: Plastic Weatherproof Backbox: Wall: Marked ALERT: Clear Lens
alt
SPSCWK-R
Outdoor Speaker Strobe: Standard Candela: White: Plastic Weatherproof Backbox: Ceiling: Replacement