https://buildings.honeywell.com/us/en/search-results.html

Pull Station Parts

N-MPS Addressable Series

The Notifier N-MPS-2AC is an addressable single-stage manual pull station providing reporting for the NFS-320C, NFS-640, and NFS-3030 fire alarm control panels. English/French lettering.

The N-MPS-2AC is part of the Notifier MPS Addressable Series manual pull stations providing reporting for the NFS-320C, NFS2-640, and NFS2-3030 fire alarm control panels. This model is an adressable two-stage manual pull station

These high quality, die cast metal manual stations finished in red

enamel paint to be easily identified, include screw terminal connections, and integrated break-glass rod. The alarm contact for the manual station is rated for 1A, 24VDC. The contacts are gold plated to avoid the risk of corrosion.

Operating instructions appear in English and French lettering. When the handle is pulled, the manual station initiates an immediate operation of the alarm detection circuit. Inoperated by pulling the handle on the front of the station.

Features & Benefits:
  • Constructed of high quality die-cast metal
  • Highly visible red enamel finish
  • English and French lettering
  • Single action pull lever design
  • Optional dual action lever kit
  • Integrated break-glass
  • Hex key resettable
  • Screw terminal connectors
  • Optional ancillary contact for local mag-lock release
  • Single-stage and two-stage models
  • Key-switch activation for second stage
  • Fully addressable using Flashscan® or CLIP technology
  • Two-stage addressable manual stations require two addresses on a data communications link (DCL) circuit
  • Surface or semi-flush mounting
  • All addressable models mount on a standard 4” square electrical box or a two-gang electrical box with suitable semi-flush mounting plate (sold separately)
  • All addressable models can mount to a single-gang electrical box for retrofit situations when used with an extension ring (MPS-TR, sold separately)
Certifications:
  • ULC listed: S7568
Others
Name
Description
File Size
Date
Size
N-MPS Addressable Series Data Sheet
194.36 KB
11/12/2021
PDF 194.36 KB
Name
Description
File Size
Date
Size
N-MPS Addressable Series Data Sheet
194.36 KB
11/12/2021
PDF 194.36 KB
Image
SKU
Description
alt
MPS-ER
Extension ring for addressable models using existing single-gang electrical boxes.
alt
N-MPS-SCB
Conventional single stage manual pull station, blue, "Emergency"
alt
N-MPS-2C
Conventional two-stage manual pull station, English / French
alt
MPS-LP
Lift & pull cover - can be added to any MPS series pull stn to become dual-action.
alt
RMS-TP3
Mounting plate for flush-mtg addressable pull stns to a 4" square box, red
alt
N-MPS-SA
Addressable single-stage manual station. English/French lettering.
alt
N-MPS-2AC
Addressable two-stage manual pull station, Form-C ancillary extra contact included, English / French
alt
N-MPS-SAC
Addressable single stage manual pull station, Form-C ancillary contact included, English / French
alt
N-MPS-2CC
Conventional two-stage manual pull station with extra contacts, English / French
alt
N-MPS-SCCF
Conventional single stage manual pull station with extra contacts, English / French