https://buildings.honeywell.com/us/en/search-results.html

Pull Station Parts

Resettable element for Vigilon MCP

Resettable element for Vigilon MCP (pack of 10). Vigilon & Nano Manual Call Points by Gent are a range that serves as an emergency fire alarm with options such as glass, resetable elements and lift up covers.

These manual call points are easy to install and can be mounted on standard installation back boxes or bespoke red back boxes for surface mounting. Every manual call point is continuously monitored ensuring a trigger is responded to in less than one second system wide. The range includes options for glass and resettable elements and lift-up protective covers. A keyswitch version is also available for areas where tampering or vandalism is expected. An Environmentally Protected (EP) version with Ingress protection rating IP67 is also available, complete with resettable element, protective cover and backbox.

Features & Benefits:
  • Resettable or break glass
  • Lift up protective covers
  • Keyswitch
  • Weatherproof version (IP67) suitable for external areas
  • Up to 200 per loop
  • Integral short-circuit isolator
  • Surface or Semi Flush options
Certifications:
  • EN54 part 11 & 17
Data Sheet
Name
Description
File Size
Date
Size
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB
Name
Description
File Size
Date
Size
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB