https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Station Parts

SB-I/O Surface-Mount Backbox

SB-I/O surface-mount backboxes are for use with Silent Knight® PS-SA and PS-DA pull stations.

SB-I/O surface-mount backboxes are for use with Silent Knight® PS-SA and PS-DA pull stations. In addition to being molded out of increased UV stabilized polycarbonate material (94V-O), these backboxes have mounting holes and bottom conduit entries that are molded with a thin wall of material to provide improved outdoor weatherability.

Features & Benefits:
  • Molded self-sealing mounting bosses
  • Snap latches for easy installation of the pull station
  • Two reinforced 1/2-inch NPT connector outlets (one plug included)
  • Single-gang electrical box mounting holes (knockout)
  • Four 10x1 inch mounting screws included
Certifications:
  • UL Listed
  • CSFM Approved

Others

  • Material
    • Plastic

Others

  • Material
    • Plastic
  • Material : Plastic