https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Station Parts

SenTRI Manual Call Point

SenTRI manual call points are used for analogue addressable fire systems, manual call points are designed with a response time of less than 3 seconds.

SenTRI manual call points are EN54 part 11 compliant addressable call points used for analogue addressable fire systems. Manual call points are designed with a response time of less than 3 seconds. SenTRI manual call points are available with resettable or break glass, surface and flush mounted into a back box, anti vandal lift up cover, simple glass replacement process, LED confirmation of operation and weather resistant version rated at IP67 options.

Features & Benefits:
  • Response time of less than 3 seconds
Certifications:
  • EN54-11
  • EN54-17
  • IP43

Others

  • Conventional or Addressable
    • Addressable

Others

  • Conventional or Addressable
    • Addressable
  • Conventional or Addressable : Addressable
Image
SKU
Description
alt
SEN-800
SenTRI Manual Call Point: 200 Max. Quantity Per Loop: -25 to +55C: 0.11 Kg: 1 Load Factor: Glass