https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Station Parts

Surface Back Box for MCP

Manual call points (MCP) for the Vigilon and Nano system are easy to install and can be mounted on standard installation back boxes or bespoke red back boxes for surface mounting.

Manual call points (MCP) for the Vigilon and Nano system are easy to install and can be mounted on standard installation back boxes or bespoke red back boxes for surface mounting. The range includes options for glass and resettable elements and lift-up protective covers. A keyswitch version is also available for areas where tampering or vandalism is expected. An Environmentally Protected (EP) version with Ingress protection rating IP67 is also available, complete with resettable element, protective cover and backbox.

Features & Benefits:
  • Resettable or break glass
  • Lift up protective covers
  • Keyswitch
  • Weatherproof version (IP67) suitable for external areas
  • Up to 200 per loop
  • Integral short-circuit isolator
  • Surface or Semi Flush options
Data Sheet
Name
Description
File Size
Date
Size
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB
Name
Description
File Size
Date
Size
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB