https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Stations

5140MPS Manual Fire Alarm Pull Station

5140MPS manual fire alarm pull stations are designed to be non-code single action devices for use in UL Listed fire alarm applications.

5140MPS manual fire alarm pull stations are designed to be non-code single action devices for use in UL Listed fire alarm applications. The attractive die-cast aluminum-alloy housing meets ADA pull requirements and has been tested at Underwriter's Laboratory. For ADA compliance, manual stations must be mounted less than 48 inches above the floor for front wheelchair access and less than 54 inches above the floor for side wheelchair access. Two alarm deterrent break tubes are supplied with each manual station; one tube is visible from the front, and the spare is stored in a compartment within the unit. Pulling the handle down causes the manual stations to latch in the down position and to close the normally open switch. The handle is restored manually by using the key to unlock the station to pivot the station forward for resetting the pull handle to its normal position. The crush tube is then inserted in the cavity and the station assembly is then locked in the normal upright position. 

Features & Benefits:
  • Key test or allen reset
  • Stylized high tech design
  • Aluminum die-cast housing
  • Terminal block or wire leads
  • Gold contacts 
Certifications:
  • UL Listed
  • ADA Compliant 

Others

  • Material
    • Aluminum

Others

  • Material
    • Aluminum
  • Material : Aluminum
Image
SKU
Description
alt
5140MPS-1
Manual Fire Alarm Pull Station, Key Reset Test, Terminal Block
alt
5140MPS-2
Manual Fire Alarm Pull Station, Allen Hex Fitting, Wire Leads