https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Stations

M700 Addressable Waterproof Call Point

Addressable Waterproof Call Points are available with or without an integral isolator and are designed to provide a manual alarm interface to Notifier fire alarm control panels.

Addressable Waterproof Call Points are available with or without an integral isolator and are designed to provide a manual alarm interface to Notifier fire alarm control panels where additional protection against the environment is necessary. Installation efficiency, flexibility and compliance with the latest standards are at the heart of the call point range. The unique ‘plug and play’ concept is designed specifically to reduce installation time by using a terminal block which can be wired during the initial installation cabling with a link (P102) to provide loop continuity for testing.

Operation of the resettable element, as well as being indicated by the units LED, is also indicated by a yellow strip on the element which becomes visible when activated. With the addition of a hinged transparent cover (PS200) the element may be protected against accidental operation and may be further protected by using an anti-tamper cover seal (P056) which requires breaking in order to operate the unit. The call point uses one of 99 possible addresses which is simply ‘dialled in’ using the two rotary decade switches on the rear of the unit.

Features & Benefits:
  • Protected to IP67
  • Unique ‘Plug & Play’ installation concept
  • Re-settable operating element option
  • Analogue addressable communications
  • Backward compatible as replacement for previous products
  • Integral alarm/communication LED
  • Integral loop isolation option
  • Anti-tamper facility
Certifications:
  • EN54, Part 11

Others

  • Minimum Operating Humidity
    • 0 Percentage

Others

  • Minimum Operating Humidity
    • 0 Percentage
  • Minimum Operating Humidity : 0 Percentage
Image
SKU
Description
alt
M700WCP-R/SG
Addressable Waterproof Call Point, -30 to +70C, IP67, 15 to 30V DC, Glass, Without Isolator
alt
M700WCP-R-SG
Addressable Waterproof Call Point, -30 to +70C, IP67, 15 to 30V DC, Glass, Without Isolator
alt
M700WCP-R-I-SF
Addressable Waterproof Call Point, -30 to +70C, IP67, Isolator, MCP Surface, Flexible Element, Red
alt
M700WCP-R/I/SF
Addressable Waterproof Call Point, -30 to +70C, IP67, Isolator, MCP Surface, Flexible Element, Red
alt
M700WCP-Y-I-SF
Addressable Waterproof Call Point, -30 to +70C, IP67, Isolator, MCP Surface, Flexible Element, Yellow
alt
M700WCP-R/PS200
Call Point Adr/Able IP67