https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Stations

Manual Call Point (S4) by Gent

Manual Call Points of the (S4) range includes options for glass and resettable elements and lift-up protective covers. A keyswitch version is also available for areas where tampering or vandalism is expected.

Manual Call Points of the (S4) range includes options for glass and resettable elements and lift-up protective covers. A keyswitch version is also available for areas where tampering or vandalism is expected. An Environmentally Protected (EP) version with Ingress protection rating IP67 is also available, complete with resettable element, protective cover and backbox.

Features & Benefits:
  • Resettable or break glass
  • Lift up protective covers
  • Keyswitch
  • Weatherproof version (IP67) suitable for external areas
  • Up to 200 per loop
  • Specifications
  • Max Quantity Per Loop: 200
  • Operating Temperature -25 Degree C to 70 Degree C
  • Approx Weight 0.11Kg Device
  • Load Factor : 1
Certifications:
  • Ingress Protection Standard IP43, EP version IP67
  • Relevant Standard EN54 part 11 & 17
Data Sheet
Name
Description
File Size
Date
Size
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB
Installation Instructions
Name
Description
File Size
Date
Size
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Name
Description
File Size
Date
Size
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB