https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Stations

Manual Call Point

Manual Call Points from SMS are both with a 470 Ohm resistor and Normally Open contact, complete with glass. Available in semi-flush mounting or surface mounting options to offer a manual alarm interface to non addressable fire alarm control panels.

Manual Call Points from SMS are both with a 470 Ohm resistor and Normally Open contact, complete with glass. Available in semi-flush mounting or surface mounting options. The Call Points are designed to offer a manual alarm interface to non addressable fire alarm control panels. Both call points are supplied in the standard red colour. They are manufactured from ABS with plastic covered push break glasses for safe and simple operation.

Features & Benefits:
  • Re-settable operating element option
  • Resistive and clean contact connections
  • Semi-flush or surface mounting
  • Backward compatibility
Certifications:
  • EN54, Part 11
Image
SKU
Description
alt
71150-51NMA
MCP, Flush Mounted
alt
71150-52-FTS
MCP OR S EN54 FTS
alt
71150-55NMA
MCP Surface, Cover, Backbox, EN54 Version 470R