https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Stations

MCP1A Indoor Callpoint

The MCP1A product version of Indoor Callpoint is supplied with both a resistor and normally open clean contact electrical options.

The MCP1A product version is supplied with both a resistor and normally open clean contact electrical options. These options are easily utilised by simply connecting the terminal block to the required connection in the back of the MCP1 product. A variety of resistor versions are available, with both 470W and 680W offered as standard. However, other resistor types can be provided upon request. The MCP1B product version allows for connection to ‘Savwire’ systems.

Features & Benefits:
  • Unique ‘Plug & Play’ installation concept
  • Total ‘Flex-Ability’ in the choice of operating element
  • Anti-Tamper facility
  • Enhanced aesthetics
  • Backward compatibility
Certifications:
  • EN54
  • LPCB
  • VDS
  • CPD
Image
SKU
Description
alt
M1A-Y470SG-K013-28
MCP1A-YELLOW-470-SURFACE-GL1218-F 060
alt
M1A-Y470SG-H002-01
MCP1A-YELLOW-470-SURFACE-GL1140-F 060
alt
M1A-R1K0SG-D020-01
MCP1A-RED-1K0-SURF-GL1462-F309-(3823006)
alt
M1A-R470FF-R006-01
MCP1A-RED-470-FLUSH-BC023R-FE1140-F 222
alt
M1A-R910SF-A207-42
MCP1A-RED-910-SURFACE
alt
MCP1AR470FF01IS
Indoor Callpoint, MCP1A, N/O Contact, 30V DC, 470ohm, Red, Flush Mount, Flexi, Intrinsically Safe
alt
M1A-Y470FG-C029-41
MCP1A-YELLOW-470-FLUSH-(2000/031)
alt
M1A-Y470SG-K013-11
Indoor Callpoint, MCP1A, N/O Contact, 30V DC, 470ohm, Yellow, Surface Mount, Glass
alt
M1A-R470SG-R030-01
MCP1A-RED-470-SURFACE-GL1140-F222
alt
M1A-R470SG-L016-01
MCP1A-RED-470-SURF-GL1288-F222(61211.3)