https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Stations

Radio Alarm Signalling Button

The NRX-WCP radio alarm signalling button is a battery powered radio-frequency device, designed to be used with the NRXI-GATE radio gateway. NRX-WCP is a manual radio alarm signalling point with IP67 degree of protection.

The NRX-WCP radio alarm signalling button is a battery powered radio-frequency device, designed to be used with the NRXI-GATE radio gateway. It contains a transceiver and is integrated into a fire-fighting system that can be addressed through a proprietary communication protocol. NRX-WCP is a manual radio alarm signalling point with IP67 degree of protection. It is mounted on a wall with a plastic base.

Features & Benefits:
  • Radio alarm signalling point with IP67 degree of protection
  • Wall mounted
  • Battery powered radio-frequency device
  • 4 Duracell Ultra 123 battery
Certifications:
  • EN54-11
  • EN54-25

Others

  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Minimum Operating Ambient Temperature : -30 degree Celsius
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage