https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Stations

S4-348XX range Manual Call Point

S4-34845 Manual Call Point by Gent is an addressable call point with a response time less than 1 second. It is suitable for installation in GENT analogue addressable fire alarm system.

S4-34845 Manual Call Point by Gent is an addressable call point with a response time less than 1 second. It is suitable for installation in GENT analogue addressable fire alarm system.

Features & Benefits:
  • Resettable or break glass
  • Lift up protective covers
  • Key switch
Certifications:
  • BS EN50130-4: Part 4:1996
  • BS EN61000-6-3:2001
  • EN54: Part 11: 2001
  • LPCB Approved
Installation Instructions
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
496.03 KB
10/20/2021
PDF 496.03 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Data Sheet
Name
Description
File Size
Date
Size
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
496.03 KB
10/20/2021
PDF 496.03 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Analogue Addressable Manual Call Points Datasheet
153.38 KB
10/20/2021
PDF 153.38 KB