Pull Stations
SM950B-20C Single-Stage Pull Station
SM950B-20C single-action pull stations are non-coded, manual initiating alarm pull stations with normally open contacts. These pull stations also have an additional normally closed contact.
SM950B-20C single-action pull stations are non-coded, manual initiating alarm pull stations with normally open contacts. These pull stations also have an additional normally closed contact. They are constructed of curable extruded aluminum and finished in red baked enamel.
Features & Benefits:- Durable extruded aluminum construction
- Attractive low-profile design
- Standard single-gang mounting
- Easy identification
- Converts to double action with optional kit
- Keyswitch available
- ULC Listed: S6919
Others
- Housing Color
- Blue
Others
- Housing Color
- Blue
- Housing Color : Blue
Image
SKU
Description
SM950B-20C
Manual Pull Station, Single Action, Blue, 1 NO and 1 NC Set of Contacts