https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Pull Stations

WCP5A Call Point

WCP5A Outdoor Call Point range gives you installation efficiency, flexibility and full compliance with the latest standards. The WCP5A series is supplied with both a resistor and normally open clean contact electrical options.

WCP5A Outdoor Call Point range gives you installation efficiency, flexibility and full compliance with the latest standards. The WCP5A series is supplied with both a resistor and normally open clean contact electrical options. These options are easily utilised by simply connecting the terminal block to the required connection in the back of the WCP5 product. A variety of resistor versions are available, with both 470W and 680W offered as standard.

Features & Benefits:
  • Sealed to IP67
  • Unique ‘Plug & Play’ installation concept
  • Total ‘Flex-Ability’ in the choice of operating element
  • Anti-Tamper facility
  • Enhanced aesthetics and compact design
  • Fully approved to the latest standards
Certifications:
  • LPCB Certified
Image
SKU
Description
alt
W5A-RP01SF-N066-41
WCP5A (S/Sensor-Non Isolation)
alt
W5A-YP05SF-K013-11
MI-WCP-Y/SF
alt
W5A-RP02SF-E010-02
S/Sensor-Isolation-BC068R-FE1140-F222
alt
W5A-RP02SG-S214-02
WCP5A (S/Sensor-Isolation)
alt
W5A-RP01SG-S214-01
Call Point: WCP5A: Surface: Glass: EN54-11
alt
W5A-RP03SF-K013-41
WCP5A (Honeywell-Non Isolation)
alt
W5A-RP03SG-N026-01
Analog C.P. HONEYWELL w/Cover
alt
W5A-YP02SF-N041-01
S/SensorL-ISO-M503Y-FE1140-Plain
alt
W5A-YP01SG-N026-01
M700WCP-Y/SG
alt
W5A-RP05SG-K013-41
MI-WCP-R/SG/C