Pull Stations
XLS-MPS-SA Single-Stage Manual Pull Station
XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod.
XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod. The alarm contact for these manual stations are rated for 1A at 24VDC. The contacts are gold-plated to avoid risk of corrosion.
Features & Benefits:- Highly visible red enamel finish
- English and French lettering
- Single-action pull lever design
- Optional dual-action lever kit
- Integrated break glass rod
- Optional ancillary contact for local magnetic lock release
- Surface- or semi-flush mounting
- All conventional models mount on a standard single-gang electrical box or a surface metal back-box
- ULC Listed: S7568
Others
- Contact Ratings
- 550 µA
- Auxiliary Contact Circuit Ratings
- 6 (Inductive) ampere
- 3 (Inductive) ampere
- Material
- Die Cast Metal
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- 120 degree Fahrenheit
- Includes
- Screw Terminal Connections
- Integrated Break-Glass Rod
- Operating Voltage
- 24 voltage direct current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Compatible Environments
- Indoor
- Housing Color
- Red
- Maximum Operating Humidity
- <93 (Non-Condensing) Percentage
Others
- Contact Ratings
- 550 µA
- Auxiliary Contact Circuit Ratings
- 6 (Inductive) ampere
- 3 (Inductive) ampere
- Material
- Die Cast Metal
- Maximum Operating Ambient Temperature
- 49 degree Celsius
- 120 degree Fahrenheit
- Includes
- Screw Terminal Connections
- Integrated Break-Glass Rod
- Operating Voltage
- 24 voltage direct current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Compatible Environments
- Indoor
- Housing Color
- Red
- Maximum Operating Humidity
- <93 (Non-Condensing) Percentage
- Contact Ratings : 550 µA
- Auxiliary Contact Circuit Ratings : 6 (Inductive) ampere|3 (Inductive) ampere
- Material : Die Cast Metal
- Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit
- Includes : Screw Terminal Connections|Integrated Break-Glass Rod
- Operating Voltage : 24 voltage direct current
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Compatible Environments : Indoor
- Housing Color : Red
- Maximum Operating Humidity : <93 (Non-Condensing) Percentage
Image
SKU
Description
XLS-MPS-SA
Manual Pull Station, Single Stage, English/French Lettering