Call Stations
586306 Call station
Call station 586306 is designed to maintain duplex communication between the operator of the VoCALL system and the subscriber on the side of the outdoor panel.
Call station 586306 is designed to maintain duplex communication between the operator of the VoCALL system and the subscriber on the side of the outdoor panel.
The device can be connected to a master station of any type of VoCALL system, as well as expansion blocks.
Connection is made by radial lines, a two-core cable, the length of the line is not more than 500 m. In addition to intercom signals, power is also supplied to the device via the communication line, depending on the structure of the system, either from the master station or from the expansion unit. The connection is made with cables with fire-resistant insulation.
Features & Benefits:- Compact design
- Surface-mounted or flush-mounted installation
- Buzzer and LED status indication
- Two-wire connection
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
586306
Call station, 12V DC, 1.105 kg, 135x135x45mm, Powder coated galvanized steel