Call Stations
586307 Call Station Type B
586307 Call Stations Type B are designed to maintain full duplex communication and are equipped loud built-in buzzer and LED status indication. They can be installed on both surface and cut-in(using additional edging)installation.
586307 Call Stations Type B are designed to maintain full duplex communication and are equipped loud built-in buzzer and LED status indication. They can be installed on both surface and cut-in(using additional edging)installation.
Features & Benefits:- Compact design
- Surface-mounted or flush-mounted installation
- Buzzer and LED status indication
- Two-wire connection
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
586307
Call Station, Type B, 135x135x45mm, 1.105Kg, Surface Mounting/Recessed Edge, Stainless Steel