Call Stations
Call station type A
Type A call stations are equipped with a handset housed in a compact housing with a door on a magnetic latch, have a loud built-in buzzer and LED status indication.
Type A call stations are equipped with a handset housed in a compact housing with a door on a magnetic latch, have a loud built-in buzzer and LED status indication. Supports full duplex function. In depending on the type, they can be installed both surface and flush mounting.
Connection is made by radial lines, a two-core cable, the length of the line is not more than 500 m. In addition to intercom signals, power is also supplied to the device via the communication line, depending on the structure of the system, either from the master station or from the expansion unit. The connection is made with cables with fire-resistant insulation.
Features & Benefits:- Compact design
- Surface-mounted or flush-mounted installation
- Buzzer and LED status indication
- Two-wire connection
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
586310
Call station type A, 12V DC, 1.4 kg, 152x320x85mm, red Body colour