Call Stations

Call Station Type B

Type B call stations have a hands-free function with full duplex support, loud built-in buzzer, LED status indication and braille buttons. They can be installed both surface and cut-in (using additional edging) by mounting.

Type B call stations have a hands-free function with full duplex support, loud built-in buzzer, LED status indication and braille buttons. They can be installed both surface and cut-in (using additional edging) by mounting.

The device can be connected to a master station of any type of VoCALL system, as well as expansion blocks.

Features & Benefits:
  • Compact design
  • Surface-mounted or flush-mounted installation
  • Buzzer and LED status indication
  • Two-wire connection

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
alt
586308
Call station type B, 12V DC, 1.105 kg, 135x135x45mm, Powder coated galvanized steel, Bezel red with white marking