Call Stations
COMPACT 9 Master Station
COMPACT 9 Master Stations are ideal for small to medium sized installations supporting up to 9 call stations of all types, expandable up to 19. They can be used in feedback systems, emergency communication systems for MGN, or in combined systems.
COMPACT 9 Master Stations are ideal for small to medium sized installations. The station supports up to 9 call stations of all types, expandable up to 19. They can be used in feedback systems, emergency communication systems for MGN, or in combined systems. They have an LCD display, built-in buzzer, 6 status indicators, 4 navigation keys, wall case versions with a compartment for a backup battery and a charger.
Features & Benefits:- Call stations are connected directly to master stations on two-wire lines
- The expansion unit is connected to the master station via a four-wire line
- Handset health monitoring
- Monitoring of main and backup power supply
- Full duplex
- 2 relay outputs (“fault” / “busy”)
- Easy programming via on-screen menu
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
586302
COMPACT 9 Master Station, 230V DC, 12V/5Ah, 250mA, 300 x300x78mm, 6.5Kg, Powder Coated Galvanized Steel