Call Stations
Expansion Unit for COMPACT 9
Expansion Unit for COMPACT 9 is a 10-line extension unit for the COMPACT 9 master station. The unit has a wall-mounted enclosure with battery compartment for backup power and charger.
The Esser Expansion Unit for COMPACT 9 is a 10-line extension unit for the COMPACT 9 master station. The unit has a wall-mounted enclosure with battery compartment for backup power and charger. It is made of powder-coated, galvanized steel material. Dimensions are 330mm of width, 221mm of height and 102mm of depth.
Features & Benefits:- 2 status indicators
- Wall-mounted enclosure with a battery compartment
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
586303
Expansion Unit for COMPACT 9, 10 Call Lines, 230V DC External, 14V DC Internal, 12V/5Ah Battery, 4.8kg