Call Stations

Microphone Base with Interface

Microphone Base with Interface is a digital microphone station connected to PA CENTER for 6-zone or general call service announcements.

The Notifier Microphone Base with Interface is a digital microphone station connected to PA CENTER for 6-zone or general call service announcements. The microphone also features an integrated module for the selection of pre-recorded messages and their sending. It is supplied with the interface to be placed inside the PA CENTER for the digital connection as well as 3m of data cable with RJ45 connector. The microphone station controls 6 groups of speakers and general call. They can be connected in cascade for a length of a line of maximum 100m. For 250m of the line, the stations must be limited to 3. The output signal level can be adjusted by a trimmer placed behind the station.

Features & Benefits:
  • Integrated module for the selection of pre-recorded messages and their sending
  • Supplied with the interface to be placed inside the PA CENTER
  • Output signal level can be adjusted by a trimmer
  • Bus connection is 8-Pin plug
Document Title
File Size
Date Added
Image
SKU
Description
alt
2250-VLM206
Microphone Base with Interface, 6-Zone Selection, 300Hz to 6KHz, PA Center, Cardioid Microphone, Message Selection
alt
2250-VLM106
Microphone Base with Interface, 6-Zone Selection, 300Hz to 6KHz, PA Center, Cardioid Microphone
alt
2250-BM/5PAA
Pa Center Mic Call Station