Call Stations
PA-VA Microphone Console
PA-VA microphone consoles are designed with three variants one with 1-button and others with 6 keys or 13 keys enclosed in plastic polymer, complete with gooseneck and dynamic microphone for WAYGUARD system.
PA-VA microphone consoles are designed with three variants one with 1-button and others with 6 keys or 13 keys enclosed in plastic polymer, complete with gooseneck and dynamic microphone for WAYGUARD system. Microphone consoles are fully monitored as required by the EN54-16 standard. Microphone consoles with 1-button includes ‘’talk” button and consoles with six keys includes “1-2-3-4-5-6” keys with “busy” and “system” led. Consoles having 13 keys are available with LCD display, numeric keypad from "0 to 9", "clear" key, "music" key, "talk" key and three message activation keys "msg1-msg2- msg3," busy "and" system "LEDs. All key functions are fully software programmable. Power supply to the microphone consoles is given via RJ45 cable from the control unit or via local power supply.
Features & Benefits:- Key functions are fully software programmable
- EN54-16