Call Stations

PC Touch Screen Call Station

PC Touch Screen Call Stations are designed for use in front of house environments or complex buildings & Its Combined with the PAMMI plus software the user has an intuitive tool for creating announcements with graphical display of the site and zones.

PC Touch Screen Call Stations are designed for use in front of house environments or complex buildings. Combined with the PAMMI plus software the user has an intuitive tool for creating announcements with graphical display of the site and zones. The sleek yet durable call station delivers a 15-inch touchscreen, Intel Celeron dual-core processor, 2 GB RAM and 320 GB storage. Designed to fit on top of an office desk, reception desk, information desk or gate desk. With no moving parts to wear out, touch response is fast, accurate, and drift free using a finger or soft stylus. Pure glass construction allows high light transmission, ensuring good visibility in bright light environments, without compromising durability or functionality.

Features & Benefits:
  • Zero-bezel model provides a seamless, edge-to edge design for a sleek appearance that is easy to clean and provides maximum display space
  • Pure glass touchscreen for optimal picture quality is factory sealed to resist spills, dust and grease
  • Durable to withstand the rigors of use in a public environment
  • Dynamic gooseneck microphone with on/off switch
  • Sennheiser CL2- line cable between Call Station and Microphone

Others

  • Brand
    • Esser
  • Maximum Operating Humidity
    • <20 Percentage

Others

  • Brand
    • Esser
  • Maximum Operating Humidity
    • <20 Percentage
  • Brand : Esser
  • Maximum Operating Humidity : <20 Percentage
Document Title
File Size
Date Added