Microphones
Desktop Microphone
Desktop call station with chime-system DIGI M1. 1 writable button and DIGI M4. 4 writable buttons with LED indicator for keyboard control and busy /operating-/chime display.
Desktop call station with chime-system DIGI M1. 1 writable button and DIGI M4. 4 writable buttons with LED indicator for keyboard control and busy /operating-/chime display. They have built-in +6 dB NF-amplifier with volume control. The processor is control with programming via diodes. Concise short chime with controls for volume and pitch. Parallel connection of up to 40 call stations on line JY(ST)Y6(4)x2x0.8(0.6). 3 m connecting cable with DSub-plug 9-pin. Cardioid swan-neck in electret condenser technology.
Others
- Controls
- Chime
- Microphone Sensitivity
- 6 dB
- Brand
- Esser
Others
- Controls
- Chime
- Microphone Sensitivity
- 6 dB
- Brand
- Esser
- Controls : Chime
- Microphone Sensitivity : 6 dB
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
DIGIM1
Desktop Microphone with Pre Chime DIGIM1, 24V DC, 24mA, ABS Light Gray