Microphones

ECC Remote Page Unit

ECC remote page units (RPUs) are compatible with the ECC-50/100(E) and are part of the external remote consoles family that allow for extending the ECC-50/100(E) display and control to remote locations within a building.

ECC remote page units (RPUs) are optional -and compatible with the ECC-50/100(E) emergency command center for fire protection applications. -They are part of the external remote consoles family that allow for extending the ECC-50/100(E) display and control to remote locations within a building. -The remote page units are housed in a cabinet with a keyed or an optional thumb lock to limit access to qualified personnel.

These units -include a built-in microphone and eight selection buttons that can be pushed to activate the system remotely. "ALL CALL" paging can be broadcast over the speaker circuits by depressing the microphone's push-to-talk button. As an added benefit, the ninth button on the RPUs can be used to activate an MMF-300 monitor module that may be installed inside the ECC RPU's cabinet to be used for applications such as HVAC shutdown. -RPUs require an external data bus connection, an external audio riser connection, and an external operator interface power connection (24V DC) from the ECC-50/100 main console.

Features &- Benefits:
  • Provides messaging status and control of the ECC-50/100(E) primary operator console
  • Modular design for maximum system flexibility and easy expansion
  • Supports both Class A (Style Z) and Class B (Style Y) wiring
  • A maximum of eight ECC RPUs can be connected to an ECC-50/100(E) primary operating console
  • Built-in microphone with push-to-talk feature that can be used for "ALL CALL" paging
  • Up to 14 -programmable messaging functions that can be activated over speaker zones remotely
  • Sturdy cabinet design with a keyed lock to prevent unauthorized access- optional thumb lock available
  • Simple and straightforward user interface
  • Additional ninth button can be used to activate an optional MMF-300 monitor module installed inside the cabinet for applications such as HVAC shutdown
Certifications:
  • UL Listed S2424
  • CSFM: 7300-0075:0227
  • FDNY: COA #6152
  • FM Approved
  • NFPA 72 Fire Alarm System Requirements Compliant
  • UL 864

Others

  • Brand
    • Fire Lite

Others

  • Brand
    • Fire Lite
  • Brand : Fire Lite
Others
Document Title
File Size
Date Added
Sales Sheet
Document Title
File Size
Date Added
0.52 MB
4/29/2022
Brochure
Document Title
File Size
Date Added
Manuals and Guides
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added
Image
SKU
Description
alt
ECC-RPU
REMOTE PAGE UNIT. INCLUDES BUILT-IN MICROPHONE FOR ALL CALL PAGING ALONG WITH MESSAGE CONTROL.