Microphones
Empertech Conference System
Empertech Conference System is to satisfy the customer’s needs to complete the one-stop solution for end users.Each of the Empertech conference system is catering to different specific applications from small to large conference environment.
Empertech Conference System is to satisfy the customer’s needs to complete the one-stop solution for end users. Each of the Empertech conference system is catering to different specific applications from small to large conference environment. Composed of central control unit, expansion host, chairman unit, delegate unit and automatic camera tracking components, dulcet series intelligent conference system is designed on the basis of ergonomics and simulation operation. The newly developed system inherits both the reliability and elegance of the EMPERTECH brand. Recent trend of diversified meeting requires both multimedia and intelligence in real applications. Therefore, integration with 3rd party devices and central control systems becomes the focus of most users.
EMPERTECH Dulcet conference system provides standard interfaces facilitating a flexible system building and a much user friendly central management. Since the quality of audio transmission still determines the overall meeting effect, dulcet conference system adopts the advanced DSP technology to restrain squeal, ensuring a high speech quality and clarity. In addition, the elegant design that can blend into the interior of any premises creates a unique user experience. EMPERTECH Dulcet intelligent conference system is dedicated to providing an unparalleled conference audio solution in your best interest.
Features & Benefits:- Efficiency and functional reliability
- Easy installation and operation
- Unrestricted and unlimited expansion
- Ability to restrain squeal
- Flexibility
- High speech quality
- Clarity is good.
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor