Microphones
Empertech Microphone
Empertech Microphones are directional goose-neck microphones in modern style. They adopts AV12V power supply mode (apply transformer), attached with 8 meter microphone cable. They have extraordinary effect of sound and music reproduction.
Empertech Microphones are internally installed 2-tones chime and provide the function of voice notice before user speaks. They are mainly applied to the public address. . They adopts AV12V power supply mode (apply transformer), attached with 8 meter microphone cable.
Features & Benefits:- Pleasant 2-tone and 4-tone chimes
- Push to talk switch
- Durable goose-neck stem
- XLR connector
- Extraordinary effect of sound and music reproduction
- One way paging
- CE Approved
- RoHS Approved
Others
- Brand
- System Sensor
- NOTIFIER
Others
- Brand
- System Sensor
- NOTIFIER
- Brand : System Sensor|NOTIFIER
Document Title
File Size
Date Added
Image
SKU
Description
MC-Z50
Microphone, Desktop, 1.11 Kg, 9V, DC, 600 Ohm, 7m, 445 × 250 × 65mm
MC-Z20
Microphone, 2 Tone Chime, 1.05 Kg, 12V, AC, 200 Ohm, 10m, 430 × 200 × 75mm