Microphones

INCC-MIC Paging Microphone Module

The Gamewell-FCI, INCC-MIC Paging Microphone Module is a microphone interfaceused for emergency microphone paging.

The Gamewell-FCI, INCC-MIC Paging Microphone Module is a microphone interface used for emergency microphone paging. It is a component of the following Systems:

• E3 Series® Combined Fire and Mass Notification System

• E3 Series Broadband Voice Evacuation System.

The INCC-MIC microphone provides a cost-effective microphone interface module that can be used for paging. When it is installed with the ASM-16 Addressable Switch Module, it provides easy paging to the selected speaker zones with visual indications of paging and zone status. The INCC-MIC Paging Microphone Module can be installed in any of the following types of E3 Series cabinets:

• Cabinet AA

• Cabinet B

• Cabinet C

• Cabinet D

Gamewell-FCI recommends that you install the speakers at 4 ft. (1.2 m) or more from the microphone.

Features & Benefits:
  • Delivers audio feedback cancellation
  • Provides status bit activation when the microphone is in use
  • Built with a preassembled microphone box and a microphone holder
  • Includes a terminal block with an easy-touse plug-in cable
  • Contains a supervised microphone
  • Offers an easy installation
Certifications:
  • Listed under UL® Standard UL2572 for Mass Notification
  • Listed under UL Standard S1869 9th Edition
  • ISO 9001 Certification
  • MEA FDNY Approved: COA # 6077

Others

  • Brand
    • Gamewell-FCI

Others

  • Brand
    • Gamewell-FCI
  • Brand : Gamewell-FCI
Manuals and Guides
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added
Image
SKU
Description
alt
1100-0452
Paging Microphone Module: 5.5in Wx6.5in Hx2.75in D