Microphones

Microphone Console

Microphone consoles are in extruded aluminum complete with gooseneck with dynamic microphone. They have “Talk” button, “busy” and “system” led. The key function is fully software programmable.

Microphone consoles are in extruded aluminum complete with gooseneck with dynamic microphone. They have “Talk” button, “busy” and “system” led. The key function is fully software programmable. Power supply via RJ45 cable (3 meters included) coming from the control unit or via local power supply not supplied.

Certifications:
  • EN54-16 standard
Document Title
File Size
Date Added