Microphones

Optional Microphone Panel for waves

HPSA-MIC is an optional microphone panel for the HPSA-7100-R Series and the HPSA-8100-R Series for set-up and testing purposes. It is mounted directly in the HPSA Electronics Cabinet.

HPSA-MIC is an optional microphone panel for the HPSA-7100-R Series and the HPSA-8100-R Series for set-up and testing purposes. It is mounted directly in the HPSA Electronics Cabinet. The components which are included in the HPSA-MIC are Monitor speaker with switch, Local microphone Headphone jack, HPSA amplifier mute switch for external speaker.

Features & Benefits:
  • Hand held push-to-talk microphone
  • Key required to enable remote microphone use
Brochure
Document Title
File Size
Date Added
0.69 MB
5/18/2022
Document Title
File Size
Date Added
0.69 MB
5/18/2022
Image
SKU
Description
alt
HPSA-MIC
Hpsa Microphone Assembly