Microphones

Remote Microphone Station

FVIV-RM Remote Microphone Stations are available in its own cabinet. It can be mounted up to 5,000 feet away and connects to the FireVac®IV over shielded, four conductor, 18 AWG wire.

FVIV-RM Remote Microphone Station enhances operation of the system by providing voice paging from a remote location up to 5,000 feet away. Only four wires (shielded, 18 AWG minimum) are required between the FireVac®IV and the FVIV-RM. The FVIV-RM is fully supervised by the FireVac®IV. Simply key the microphone to activate the Fire-Vac®IV in an “ALL-Call” fashion to page over all speakers.

Features & Benefits:
  • Compatible with any UL Listed fire alarm control panel
  • Remote microphone module for all-call paging
Certifications:
  • UL Standard
  • CFSM
  • ISO 1000

Others

  • Brand
    • Gamewell-FCI

Others

  • Brand
    • Gamewell-FCI
  • Brand : Gamewell-FCI
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
alt
151-00027
FVIV-RM Remote Microphone Station, One Per System, 0.030A Supervisory Current, 0.030A Alarm Current