Microphones
Talk D Dynamic Gooseneck Microphone
The Honeywell talk D dynamic gooseneck microphones come with robust body and steel grill capsule basket. It is designed for paging purposes. XLR connector is integrated into the metal body. It is supplied with windscreen.
The Honeywell talk D dynamic gooseneck microphones come with robust body and steel grill capsule basket. It is designed for paging purposes. It can be used with TALK ST stands for fixed installation as desktop microphone. XLR connector is integrated into the metal body. It is supplied with windscreen.
Features & Benefits:- Robust body
- Steel grill capsule basket
- Designed for paging purposes
- XLR connector is integrated into the metal body
- Supplied with windscreen
Others
- Controls
- Do Not Disturb
- Brand
- Esser
Others
- Controls
- Do Not Disturb
- Brand
- Esser
- Controls : Do Not Disturb
- Brand : Esser
Document Title
File Size
Date Added