Pagers & Paging Systems
Paging System Response Link
Paging system response link is an entry level paging system suitable for a range of applications.
Paging system response links are entry level paging systems suitable for a range of applications. Systems includes four dry contact alarm outputs that provide basic emergency information whilst offering the same paging capability. Paging system consists of a wallmount enclosure, power supply and transmitter.
Features & Benefits:- Status indicator LED for power and transmission
- An optional antenna (dipole) installed external to equipment enclosure
- RS232 data port input and programing
Others
- Brand
- Morley-IAS
- Maximum Pre-Programmable Messages
- 8
- Alert Types
- Tone
- Vibration
- Flash
- Battery Type
- AA
Others
- Brand
- Morley-IAS
- Maximum Pre-Programmable Messages
- 8
- Alert Types
- Tone
- Vibration
- Flash
- Battery Type
- AA
- Brand : Morley-IAS
- Maximum Pre-Programmable Messages : 8
- Alert Types : Tone|Vibration|Flash
- Battery Type : AA
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added