Pagers & Paging Systems

Response Aid Paging System

The response aid paging systems provides an easy-to-use, cost effective solutions to support deaf and hard of hearing people in case of a fire emergency.

The response aid paging systems provides easy-to-use, cost effective solutions to support deaf and hard of hearing people in case of a fire emergency. The response aid paging units consists of a wall-mounted HIPS (High Impact Polystyrene) enclosure containing a 4 watt transmitter enclosed in an aluminum surround. It includes a 240-volt 3-pin plug, status indicator LED for power and transmission, and straight wire antenna connected to the top of the enclosure using a 3/8 BNC bayonet connection. Units has the capability of 3 dry contacts.

In the event of transmitter failure, power supply failure and a loss in power output from the transmitter, there is a Fault output normally closed alarm accessible via internal terminal header. This is to be connected back to the fire alarm panel to alert the fire alarm panel of any failures. Systems includes battery backup as standard for a minimum 24 hours after mains power failures. There is a low voltage detection sounder which will alert in the event of low battery. In the event of a 230 volt mains failure to the system the alarm device can incorporate a stand-by battery, which will support the system for >24 hours in non-alarm plus thirty minutes in alarm.

Features & Benefits:
  • RS232 data port input and programming
  • Four contact closure alarms
  • Low battery audible alarm in the event of mains failure
Certifications:
  • BS 5839 part 1
  • Equality Act 2010

Others

  • Brand
    • Morley-IAS

Others

  • Brand
    • Morley-IAS
  • Brand : Morley-IAS
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
alt
HLS-RES-AID-MORB-A
Response Aid Paging System, RS232/3 Contacts ZX1/2/5 SE & DXc (Fire Only), 100-240V AC, -10 to +60C, 333mmx265mmx78mm
alt
HLS-RES-AID-ASCOM
Resp.Aid-Serial/3Ct/Batt Back/Ascom-Fire
alt
HLS-RES-AID-MORD-A
Response Aid Paging System, RS232/3 Contacts ZX1/2/5 SE & DXc (All Events), 100-240V AC, -10 to +60C, 333mmx265mmx78mm