Volume Controllers

The KB Series Volume Control

The KB Series Volume Controls are a rack mounted 4-channel volume control in speaker zones with an override feature to disable the volume control settings in event of an emergency.

The KB Series Volume Controls are a rack mounted 4-channel volume control in speaker zones with an override feature to disable the volume control settings in event of an emergency. Each channel supports up to 260 watts of speaker loads. They have 4 short circuit activation signal input. When the device detect the activation signal, it would automatically maximum the volume of corresponding channel.

Features & Benefits:
  • 4 channels of independent control, each channel has 6 grades of volume
  • Has a LCD display channel and volume
  • The maximum power of each channel is 260W
  • Apply address setting switch, use decimal system to set the local address
  • Remote power control and remote volume control
Certifications:
  • CE
  • RoHS

Others

  • Input Channels
    • 4
  • Controls
    • Volume
  • Brand
    • System Sensor

Others

  • Input Channels
    • 4
  • Controls
    • Volume
  • Brand
    • System Sensor
  • Input Channels : 4
  • Controls : Volume
  • Brand : System Sensor
Document Title
File Size
Date Added