• icon
    Location
    • Asia Pacific

        • Australia - English
        • China - Chinese
        • India - English
        • Japan - Japanese
        • New Zealand - English
    • Europe

        • Czech Republic - English
        • Denmark - English
        • Germany - German
        • Norway - English
        • Poland - English
        • Romania - English
        • Sweden - English
        • United Kingdom - English
    • Middle East

        • Egypt - English
        • Saudi Arabia - English
        • United Arab Emirates - English
    • North America

        • United States - English
  • |
  • Contact
  • |
    • Sign InSIGN IN TO ACCOUNT
      Close Side Navigation
      Back
      Create an Account
      Create an Account
      My Legacy Account
      My Legacy Account
      Sign in to MyHBT
    • Welcome Aboard,
      Close Side Navigation
      Account
      MyHBT Home
      MyHBT Home
      My Account
      My Account
      My Legacy Account
      My Legacy Account
      Case History
      Case History
      Work Order History
      Work Order History
      SIGN OUT
Honeywell Building Technologies

BUILDING TECHNOLOGIES

  • Products
    Products
    • By Category
    • By Brand
    • Access Control
      • Software
        • Pro-Watch 5.5 Access Control Management
        • MB-Secure License ASSA Aperio Door
        • Pro-Watch BioConnect HSDK License
        • WIN-PAK Central Station Software
        • Morphomanager Control Software
        • WIN-PAK Central Station Software Upgrades
        • WIN-PAK Integrated Security Software
        • Pro-Watch Integration Morphokit
        • See All
      • System Agreements & Upgrades
        • Central site License
        • Pro-Watch® Software Support Agreement
        • SMA for Niagara 4.8 Security Supervisor
        • Modbus RTU Driver
        • Enterprise Workstation Upgrade License
        • Security Controller Revision Upgrade
        • Project Time Recording
        • Software Maintenance & Upgrades Agreement
        • Pro-Watch Enterprise Edition
        • PRO-WATCH VMS & NVR SSA
        • MAXPRO VMS & NVR SSA Video management software and Network Video Recorder's Software Support Service
        • SMA for Niagara 4.8 Security Supervisor Small Building System
        • SSAPWPE
        • See All
      • Control Panels
        • MPA1 Single Door Edge Controller
        • Vindicator® V5 Network Security Appliance™
        • Medium Sized Galaxy Flex Control Panel
        • Vindicator® Premise Controller
        • Authentic Mercury Controller
        • Vindicator® V3 Access Control System
        • PRO4200 Controllers
        • Galaxy Flex FX050 Control Panel
        • Galaxy Flex 20 Control Panel Kit
        • 2.7Watt Vindicator® Area Commander
        • Mercury™ LP Series Intelligent Controller
        • Vindicator® Area Commander
        • NX1MPS Metal Enclosure Starter Kit
        • V250FBPT Fire and Burglary Alarm Control Panel
        • NetAXS™ Access Control Unit
        • Siren Module MB-Secure 2000 Starter Bundle LED
        • NetAXS-123 2 Door Standard Metal Enclosure
        • NXC1 Control Board
        • Galaxy® Dimension GD-96 Control Panel
        • ACS-2 Plus Access Control System
        • NX1P Enclosure/Enclosure Starter Kit 
        • Hybrid Access Control Panel
        • VISTAKEY Single Door Access Control System
        • Pro-Watch 7000 Intelligent Controller
        • 3 Door Metal Enclosure
        • Galaxy® Dimension GD-264
        • 's Galaxy® Flex Control Panel
        • Galaxy® Flex 50 Control Panel Kit
        • NetAXS-4 Access Control Panel Starter Kit
        • Gen4 Intruder Alarm Panel
        • Galaxy® Dimension Control Panel
        • Computer PCB For IACP 561-MB48
        • NX4L1 Control Panel
        • V128FBPT Fire and Burglary Alarm Control Panel
        • VISTA® Commercial Burglary Alarm Control Panel
        • NetAXS Door Access Control
        • N123 PLASTIC SINGLE DOOR STRTR
        • Pro-Watch7101 Intelligent IP based Controller
        • MPA1 Miniature Access Control Panel
        • On Board Illuminated Keypad Panel With PA and Tamper
        • G2 Series Control Panel
        • MB-Secure Motherboard
        • NetAXS-4™ Hybrid Based Access Control System Starter Kit with Readers
        • IP-AK2 Web-Based Access Control Solution
        • VISTA®-128BPT Series Commercial Burglary Alarm Control Panel
        • See All
      • Credentials
        • Badge Printers
        • Card Accessories
        • Cards
        • Mobile Credentials
        • See All
      • Door Hardware
        • Door Holders
        • Release Switches
        • Locking Devices
        • See All
      • Lobby Kiosks & Touch Screens
        • Galaxy Control Panel
        • Galaxy Touch Center keypad
        • LobbyWorks® 4-Port USB Hub
        • LCD Touch Screen IP Video Door Phone
        • LobbyWorks™ Kiosk
        • MaxCom Gold series Matrix Switcher
        • GD-096 Control Panel
        • GD-264 Control Panel
        • Frog IP Video Door Phone System
        • TouchCenter plus
        • Call Station PC
        • GD-048 Control Panel
        • GD-520 Control Panel
        • MoMas™ Honeywell Lobby Phone
        • See All
      • Readers & Keypads
        • Biometric Readers
        • Card Readers
        • Keypads
        • Signature Pads
        • See All
      • Servers
        • Vindicator® V3 IDS Head-end Server
        • iFT Gateway
        • Neverfail for SQL Server High Availability
        • SE Vindicator Server
        • Pro-Watch Dell Server
        • CPSSYS
        • MB-Secure Connection Server
        • See All
      • Accessories
        • Cables
        • Converters
        • Interface Cards & Modules
        • Power Supplies
        • Programmers
        • Switches & Relays
        • Transmitters & Receivers
        • Housings
        • Enclosure
        • See All
      • See All
    • Building Management
      • Air Filtration & Disinfection
        • Electronic Air Cleaners
        • Media Air Cleaners
        • See All
      • Controllers
        • Controller Licenses
        • Expansion Modules
        • Global Controllers
        • Humidistats
        • I/O Modules
        • Lighting Controllers
        • Load Analyzers
        • Plant & Integration Controllers
        • PLCs
        • Pressure Controllers
        • Remote Room Controllers
        • Stand Alone Controllers
        • Temperature Controllers
        • Thermostats
        • Timers
        • Transducers
        • Wall Modules
        • Web Panels & HMIs
        • Zone & Unitary Controllers
        • Parts & Accessories
        • See All
      • Field Devices
        • Actuators
        • Dampers & Vents
        • Economizers & Ventilation Controls
        • Humidistats
        • HVAC Sensors
        • Metering Devices
        • Pneumatics
        • Stand Alone Controllers
        • Thermostats
        • Valves
        • Variable Frequency Drives
        • Wall Modules
        • See All
      • Lighting
        • Lighting Controllers
        • Lighting Modules
        • Occupancy Sensors
        • See All
      • Networking
        • Antennas & Receivers
        • Cables
        • Converters
        • Modems
        • Mounting Hardware
        • Network Cards & Modules
        • Network Gateways
        • Network Switches
        • Programmers
        • Relay Modules
        • Repeaters
        • Routers
        • Servers
        • Sync Modules
        • Telephone Interfaces
        • Telephone Line Fault Monitors
        • Termination Cards
        • Transceivers
        • Translators
        • Transmitter Modules
        • Transponders
        • Zone Splitters
        • See All
      • Software
        • Building Control Drivers
        • Controller Licenses
        • Energy Management Software
        • Engineering Tools
        • Supervisors
        • System Agreements & Upgrades
        • See All
      • Services
        • Training Services
        • See All
      • See All
    • Control Panels
      • Building Controls
        • Controller Licenses
        • Expansion Modules
        • Humidistats
        • I/O Modules
        • Lighting Controllers
        • Plant & Integration Controllers
        • PLCs
        • Pressure Controllers
        • Temperature Controllers
        • Thermostats
        • Transducers
        • Wall Modules
        • Zone & Unitary Controllers
        • See All
      • Fire Control Panels
        • Audio System Controllers
        • Expansion Modules
        • Fire Alarm Control Panels
        • Hazard Detection Software
        • Operating & Indicating Panels
        • Releasing Panels
        • See All
      • Security Controls
        • Access Control Panels
        • Intrusion Control Panels
        • Readers & Keypads
        • See All
      • System Modules
        • Access & Lighting Modules
        • Annunciators
        • Communication Modules
        • Graphics Cards
        • Interface Cards
        • LED Cards & Modules
        • Load Analyzers
        • Memory Modules
        • Multiplexers
        • Operating Consoles
        • Printers & Scanners
        • Relay Modules & Retrofits
        • Remote Room Controllers
        • Termination Cards
        • Web Panels
        • See All
      • Parts & Accessories
        • Antennas & Receivers
        • Capacitors
        • Control Panel Adapters
        • Controller Batteries
        • Controller Battery Chargers
        • Controller Cables
        • Controller Programmers
        • Controller Transformers
        • Enclosure Mounts & Hardware
        • Fuses
        • Keyboards & Keypads
        • Memory Cards & Digital Storage
        • Monitors & Displays
        • Power Supplies
        • Printers
        • Retrofit Kits
        • Spindle Motors
        • Surge Arresters
        • Timers
        • See All
      • See All
    • Electrical & Wiring
      • Wiring Devices
        • Sockets
        • Switches
        • Dimmers
        • Isolators
        • Connection Units
        • Chimes
        • Shutter Controllers
        • Multimedia Plates
        • Cooker Controls
        • Front Plates
        • Enclosures
        • Modules
        • HDMI
        • Sensors
        • TV/FM & Coaxial
        • Wireless
        • Accessories
        • See All
      • Cable Management
        • Conduit
        • Conduit Fittings
        • Junction Boxes
        • Power Poles & Power Posts
        • Trunking
        • Trunking Fittings
        • Accessories
        • See All
      • Circuit Protection
        • Consumer Units
        • Contactors
        • Isolators
        • Surge Arresters
        • Accessories
        • See All
      • Lighting
        • Ceiling Roses
        • Lampholders & Pendants
        • Accessories
        • See All
      • Industrial Wiring Devices
        • Connectors
        • Plugs
        • Socket Outlets
        • Switch Disconnectors
        • Switchsocket Outlets
        • Accessories
        • See All
      • Power Distribution Systems
        • Overhead Systems
        • Raised Floor Systems
        • Screed Floor Systems
        • Flush Floor Systems
        • See All
      • See All
    • Fire Life Safety
      • Bi-Directional Amplifiers
        • Bi-Directional Amplifiers
        • Power Amplifiers
        • See All
      • Control Panels
        • Annunciators & Keypads
        • Fire Alarm Control Panels
        • Panel Modules
        • Coded Fire Alarm Box
        • Accessories & Parts
        • Emergency Voice / Alarm Communications System
        • Loop Module
        • See All
      • Emergency Lighting
      • Fire Suppression Devices
        • Optical Signal
        • See All
      • I/O Modules
        • Accessories
        • Control Modules
        • Monitor Modules
        • Relay Modules
        • Specialty Modules
        • Zone Modules
        • See All
      • Networking & Integration
        • Antennas & Receivers
        • Cables
        • Communicators
        • Gateways
        • Interface Cards
        • Relays
        • Spindle Motors
        • Termination Cards
        • See All
      • Notification Appliances
        • Bells
        • Chimes
        • Combination Strobes
        • Electronic Signs
        • Horns & Sounders
        • Lighting Lenses & Films
        • Speakers
        • Strobes & Signal Lights
        • Accessories
        • Mass Communication Systems
        • See All
      • Power Supplies
        • Accessories
        • Power Supplies
        • See All
      • Public Address & Voice Alarm
        • Audio System Controllers
        • Call Stations
        • Communication Modules
        • Speakers
        • Media Players & Tuners
        • Microphones
        • Pre-recorded Messages
        • Volume Controllers
        • Pagers & Paging Systems
        • See All
      • Manual Call Points/Pull Stations and Panic Buttons
        • Panic Buttons
        • Manual Call Points/Pull Stations
        • Manual Call Point/Pull Station Parts
        • See All
      • Releasing Panels
      • Sensors & Detectors
        • Aspirating Smoke Detection
        • Beam Detectors
        • Conventional Detectors
        • Enthalpy Sensors
        • Flame Detectors
        • Flow Sensors
        • Gas Cylinders & Heater Kits
        • Gas Detectors
        • Infrared Barriers
        • Intelligent Detectors
        • Reflector Kits
        • Water Detectors
        • Multi-Voltage Relay
        • See All
      • Software
        • Fire System Drivers
        • Gateways
        • Graphic Software
        • Hazard Detection Software
        • Licenses
        • Standard Software Support Agreements
        • System Configuration Software
        • Upgrade Packs
        • See All
      • See All
    • Intrusion Detection
      • Software
        • Extension License
        • MB-Secure License, Macros/Partitions
        • LoiterTrace Application License
        • Remote test system GMYA7-AS
        • System MB-Secure, Software Base License
        • MB-Secure option ONVIF Profile S&G
        • Connection to intrusion detection control panel option
        • Surface-Mounted Distributor VVD 600
        • IntrusionTrace Application License
        • Entering a text page
        • Local Programming Kit
        • WINMAG PLUS V6.2
        • ASPIRE CD ROM
        • IntrusionTrace Application
        • WEBs–N4™ Software Alarm Console
        • Upgrade AES Encryption Software
        • See All
      • Control Panels
        • GY-Home Wiring Kit
        • Galaxy Flex FX050 box
        • DOMONIAL Radio Alarm Center
        • Intrusion Detection OS
        • GD-48 Galaxy Dimension Panel Kit
        • Vindicator® V5 Intrusion Detection System
        • GALAXY 2 Control Panel Keypad Kit
        • Interface Card
        • Le Sucre Wireless Alarm Control/Kit
        • Anti-Intrusion Control Unit
        • Honeywell Sucre Box
        • NEW Homesafe Kit
        • Siren plug-in card for 2 DKL
        • Galaxy Grade 2 Kit
        • Galaxy® Flex 20 Alarm Control Panel Kit
        • G2-44 + Control Panel
        • See All
      • Peripherals
        • Communicators
        • I/O Modules
        • Interface Cards & Modules
        • See All
      • Keypads & User Interfaces
        • Accenta LED Remote Keypad
        • GKP Wireless Key Pad
        • Accenta LCD Remote Keypad
        • Galaxy MK7 LCD Keypad
        • 6160 Alpha Display Keypad
        • Galaxy Netherlands Mk7 Keyprox
        • 6160CR Commercial Fire Alpha Keypad
        • Keypad Model XMA 210
        • 6280 Color Graphic Voice Touchscreen Keypad
        • Home 6150 Deluxe Keypad
        • 6139 Alphanumeric Display Keyboard
        • Time Recording Terminal
        • 6160CR-2 Commercial Fire Alpha Keypad
        • 6460 Premium Alpha Keypad
        • 2x40-Digit LCD Control Panel
        • Honeywell Intruder Detection System
        • LYNX Touch 7000 Control System
        • Touch Center plus Keypad
        • See All
      • Sensors & Detectors
        • Contact Sensors
        • Detector Test Equipment
        • Motion Detectors
        • Shock & Vibration Sensors
        • Accessories
        • See All
      • Accessories
        • Antennas
        • Batteries
        • Cables
        • Converters
        • Housings & Hardware
        • Power Supplies
        • Housings, Mounts, & Hardware
        • See All
      • See All
    • Sensors
      • Air Quality Sensors
        • Sensepoint XCD RTD
        • Sensepoint XCD
        • RAEGuard 2 PID
        • Searchpoint Optima Plus Point Infrared Gas Detector
        • XNX™ Universal Transmitter
        • Searchline Excel Open Path Infrared Gas Detector
        • Midas Gas Detector
        • VESDA Air
        • E3Point Gas Sensors Gas Cartridge Assembly
        • E3Point Gas Monitor
        • C7233 & C7263 Wall Mount CO2 Sensor
        • Carbon Monoxide Wireless Sensor
        • C7355 Multi Sensor
        • Duct Air Quality Sensor
        • FSC-851 Fire Alarm
        • VESDA Sense point XCL
        • VESDA ECO Gas Detector - ECO-D-B
        • C7232 Carbon Dioxide (CO2) Sensor
        • C7632 Fixed Output Carbon Dioxide (CO2) Sensor
        • CO2 Replacement Cartridge
        • XNX 3/4in Thread Type Gas Detector
        • Replacement Probe for SMART3 Detector
        • Explosion Proof Gas Detector
        • Methane Probe
        • ATEX Touch Special Gases Detection Sensor
        • SMART3G-D2 IRL Flammable Gas Detector
        • ECO Alcohol Vapor Gas Detector
        • VESDA ECO™ Sensor Cartridge
        • G701 Special Gas Detector
        • FAPO Anti Dust Ring
        • Vulgas Park
        • ECO Gas Detector Dual Gas
        • Acetylene Gas Detection Sensor
        • SMART3G-D3 Gas Detector
        • G708 Series NH3 Gas Detection Sensor
        • IP55 Hydrogen Gas Detection Sensor
        • Toxic Gas Detector
        • Oxygen Replacement Sensor
        • E710 Series Oxygen Gas Detector
        • VESDA ECO™ Gas Detector
        • Carbon dioxide detector
        • ECO-SC-41 Gas Detector
        • E711 Series Oxygen Gas Detector
        • IP55 LPG Gas Detection Sensor
        • ECO Demonstration Equipment
        • VESDA ECO™ Detector - ECO-SC-12
        • Flammable Gas Detector
        • G708 Gas Detector
        • Carbon monoxide Detector-E703H
        • SMART3 NC Gas Detector
        • Microprocessor-Based Flammable Gas Detector
        • VESDA ECO™ Detector - ECO-SC-45
        • Propane Gas Detection Sensor
        • CO Probe
        • E705 Gas Detector
        • ECO Sulfur Dioxide Gas Detector
        • Combustible Explosion Proof Sensor
        • CDS2000 CO2 Gas Detector
        • G704 Gas Detector
        • Carbon Monoxide Detector
        • Eco Ex Gas Detector
        • E708 Gas Detector
        • SMART3 Series Gas Detector Accessory
        • G711 Series Oxygen Gas Detector
        • G7 Series Vapor Gas Detection Detector
        • ECO Gas Detector with Ammonia Sensor Cartridge
        • Metro CO Gas Detector
        • Dual Gas Cartridge
        • XCD RFD Transmitter
        • IIG4N Addressable Module
        • SMART3 GC Gas Detector with Infrared Probe
        • SMART3 GD3 Gas Detector with Catalytic Probe
        • Honeywell Room Air Quality Sensor
        • E706 Gas Detector
        • ECO Gas Detector with Chlorine Sensor Cartridge
        • SMART3 GD2 Gas Detector
        • E704 Gas Detector
        • SMART3 GC2 Sulphur Dioxide Detector
        • Minigas 2 Zone Control Panel
        • VESDA ECO™ Sensor Cartridge Gas Detector
        • G702 Petrol Vapour Gas Detector
        • G706 Gas Detector
        • Carbon Monoxide Detector with Built-In Wireless Transmitter
        • Honeywell Battery Powered Carbon Monoxide Alarm
        • Hydrogen Sulfide
        • XC70 CO Alarm
        • G709 Gas Detector
        • G700 Gas Detector
        • SMART3 GD3 Gas Detector
        • ECO Pentane Gas Detector
        • SMART3 Gas Detector, 4-20mA output
        • 230VDC Toxic Gas Detector
        • Mircom™ Advanced Multi-Criteria Fire/CO Detector
        • VESDA ECO Gas Detector - ECO-D-R
        • Dust Proof Gas Detector
        • X-Series Carbon Monoxide Alarm
        • ECO Gas Detector
        • Refrigerant Gas Sensor
        • Dual Technology Sensor
        • Gas Alert Clip Extreme 2
        • ECO Replacement Sensor Cartridge Accessory
        • Methane Gas Detector
        • Smart3G Gas Detector
        • VSN-CO Detector Co
        • Carbon Monoxide Gas Detector
        • Searchline Excel Short Range
        • G7 Series Methane Gas Detection Detector
        • Honeywells Gas Controller And Networkable Sensors
        • 8 Zone Gas Detection Central, 4-20mA
        • ERHS0712-PRO Beam Detector
        • G705 Gas Detector
        • VESDA Sensepoint XCL/XRL Replacement Gas Sensor
        • CO Gas Detector
        • Adapter
        • NO2 Gas Detector
        • AirScan IRF9 Sensor
        • Gasoline Vapors Gas Detection Sensor
        • G707 Series NH3 Gas Detection Sensor
        • Double PIR And MW Sensor
        • SMART3 Gas Detector
        • Gas Detector Accessory
        • Hydrogen Gas Detection Sensor
        • C7364A TVOC Air Quality Sensor
        • SMART3 GC2 Gas Detector
        • Sensepoint XCL Gas Detector
        • Addressable Carbon Monoxide Detector
        • See All
      • Air Velocity Sensors
        • SAIL SWITCH
        • See All
      • Beam Detectors
        • Single-Ended Reflected-Type Addressable Beam Smoke Detector
        • Beam Smoke Sensor
        • See All
      • Contact Sensors
        • Honeywell Recessed Magnetic Contact
        • 4191 Recessed Magnetic Contact Sensor
        • V-Plex® Surface-Mount Contact Sensor
        • V-Plex® 4959SN Addressable Overhead Door Contact 
        • Honeywell Wireless Door/Window Contact
        • Wireless Door Contact
        • Honeywell Wireless Door Contact
        • EMPS Magnetic Contact
        • Mini Plunger Switch with Terminal
        • 945T-WH Mini Surface Mount Contact
        • Magnet With Surface Mounted Housing And Spacer Kit
        • Staggered T Contacts
        • Mini Roller Plunger Switch with Terminal
        • 7939WG Magnetic Contact
        • Honeywell 4 Wire Magnetic Contact
        • Universal Magnetic Contact
        • Surface Mounted Housing And Spacer Kit, Traffic white
        • 264-MCS
        • Magnet Contact
        • Recessed Steel Door Contact
        • RF Magnet Contact
        • Magnetic Contact
        • Door Magnetic Contact with Terminal
        • Miniature Sized Magnetic
        • Magnetic Surface Contact
        • 968XTP High-Security Magnetic Switch
        • Honeywell Security Surface Mount Magnetic Contact
        • Salto Door Detector
        • Door/Window Transmitter
        • Surface mounted base for screw-on tappet contact
        • Surface Mount Contact with Terminal
        • Round Reed Contact Flange
        • Magnetic Surface Contact Terminal
        • Single Mini Magnet
        • Sash Sensors
        • Recessed Flush Magnetic Contact
        • Hold-Up Detector, F.M. LED Display
        • ADEMCO Magnetic Contact
        • Door / Window Contact Transmitter
        • Universal Reed Contact “N”
        • Tear-Off Detector
        • Home Pro Security Sensor
        • Housing Spacer Plate
        • Self-Contained Indoor Siren
        • 955WH Plunger Switch
        • Hold-Up Detector, S.M. LED Display
        • Contact Flsh Mps9Wg/W 2 Wires
        • Wireless Door/Window Contact
        • Terminal box
        • Paper seal
        • Surface Mounted Reed Contact
        • Wireless Indoor Asset Protection
        • IDENTLOC Slimline opening sensor
        • IDENTLOC Slimline Locking Sensor
        • Rolling Shutter Door Contact
        • Locking sensor with magnetic contact
        • 959 Magnetic Contact
        • 2-Wire Recessed reed contact "Z"
        • Bolt switching contact RSK-RT
        • Flat Reed Contact "Z"
        • Small Wireless Recessed Transmitter
        • Hold-up Detector, F.M.
        • Recess Mount Magnetic Contact
        • 3/4 Mini Wireless Recessed Transmitter
        • MB Radio System, Magnetic Contact
        • Transmitter
        • Standard Pressure Mat 4-Wire
        • Sliding Door Contact
        • Signal White Paper Seal
        • Outdoor Wireless Contact/Transmitter
        • S241 Magnetic Door Switch
        • IDENTLOC opening sensor
        • Shock & Glass Break Detector
        • Honeywell Wireless Door/Window Alarm Contact
        • See All
      • Current Sensors
        • E-Mon Current Sensors for Class 1000/2000/3200/3400/5000 Meters
        • CSP Series Current Switches
        • MCS Series Current Switches
        • CS Series Current Switches
        • CR Series Relays
        • CTP Series Current Transmitters
        • Din-Mon Current Split-Core Sensor
        • Din-Mon Current Sensor
        • Din-Mon Current 100A Sensor
        • Din-Mon Split-Core Current Sensor
        • SUB Series Current Sensor
        • See All
      • Detector Test Equipment
        • 705 HT Series of Flammable Gas Sensors
        • Vertex M Multi-Point Toxic Gas Monitoring System
        • SPM Flex
        • Detector Test Magnet
        • Stainless Steel Well Assembly
        • DCOIL Remote Test Coil
        • SD505 Duct Smoke Detector Remote Test Switch
        • Honeywell Immersion Well
        • Velociti® Smoke Sensor
        • Gent Duct Smoke Sensor
        • 1126 Well Assembly
        • Sampling Hole Clips
        • Xtralis Refrigerated Storage Sampling Kit
        • Special Video Alignment Telescope and Adapter
        • PRO E-Series Perimeter Sensor Vertical Alignment Tool
        • Accessories for pressure switches and transmitters
        • Air Ducts Immersion Tube
        • VF-Spring
        • 12M Flame Simulator
        • Connector Elbow
        • SOLO Telescopic Access Pole
        • Solo Universal Detector Remover
        • M8 Nut
        • Natural Capillary Pipe
        • ABS Air Sampling Test Point
        • ZT Immersion Well
        • 25mm Adaptor
        • SenTRI Venturi Tube
        • Flame Simulator
        • 1/2-inch NPT Stainless Steel Well
        • Capillary Flush Sample Point Kit
        • SOLO Series Carrying Bag
        • VSP Benchmark Test Point
        • Entree Interdite
        • Sampling Point
        • Safety Solutions Flexible Connector
        • Test head for heat detector together with battery & charger
        • VLI Ultrasonic Flow Manifold Spare
        • 90 Angle Pipe
        • Plastic Telescopic Rod
        • Xtralis Trunk Adapter
        • IAS Corner Stud
        • FAAST Series Red Capillary Block Kit
        • 3/4in Large Bore Red Pipe
        • Venturi Air Duct Construction Set
        • Aspiration Smoke System Mounting Clip
        • Tamper Proof Sampling Point
        • Scorpion Test Unit
        • End Cap
        • Aspirating Smoke Detection Accessory
        • Large Check Valve
        • Xtralis Condensation Valve Trap
        • Pipe Tee
        • Vesda ABS End Cap
        • PIP Pipe Elbow
        • UTK Rope Contact Analysis Sheet
        • VESDA-E VEA Sampling Point
        • Pipe Accessories
        • Pipe
        • Test Kit for Sagittarius System
        • 530-TUB Sampling Pipe
        • Equal Tee
        • Ring Nut
        • Aspiration Filter
        • VSP-877 Flush-Mount Sampling Point
        • Solenoid Valve
        • Linear Detector Test Kit
        • M6 Raw Plug Adaptor
        • Xtralis Pipe
        • VESDA Compression Adaptor
        • VESDA Capillary Pipe
        • Pipe Kit for VLQ-100
        • Orange Smoke Generator
        • SOLO Non-Flammable Green Gas Aerosol
        • Alerton Thermowell
        • Spare wicks for Smoke pen (Part No. F-SP)
        • Clamp pipe DN 25 ZASP25
        • TSE-A100 Self-Contained Smoke Generator
        • Adapter for pole 769813
        • Smoke Aerosol
        • LF422 Flexible Single Core Tubing
        • Flush Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point and decal)
        • SOLO Smoke Detector Test starter Kit
        • ID50 Series Support Tool Kit
        • Sampling Point Kit
        • Gas Detector Carbon Monoxide
        • Air Duct Detector
        • le Air Line Adaptor
        • Scorpion Power pack SCORP 50
        • Intelli Fire Detector Interface
        • Detection Point Input
        • External Sensors
        • Water Trap
        • Sampling Pipe Fitting
        • Pipe (ABS), diameter 25 mm
        • Jointing Socket
        • Diagnostic Tool
        • Cylinder Regulator
        • PVC T-Piece
        • ZT series Thermostat and Transmitter Immersion Tube
        • Remote Programming And Test Unit
        • 3 Meter Pipe
        • Clip 25mm pipe Type 18/30
        • Addressable Manual Station Break Glass Rod
        • Transparent Flexible Hose
        • SDT Series Smoke Detector Testers
        • PAC Blowing Kit
        • Exhaust Adaptor US
        • Test gas for smoke detector tester 805582
        • Discrete End Cap
        • Smoke Generator
        • Aspiration Fitting Accessories
        • Smoke detector tester
        • 7M Flame Simulator
        • Xtralis 2 Way Ball Valve
        • Visual/Acoustic Appliance - "No Entry Shutdown in Progress" Inscription
        • Sound absorber for TITANUS EB
        • SMART3 Series Collecting Cone
        • Sample Tubing Pipe
        • Pipe Elbow
        • FAAST Series Tube
        • Air Sampling Test Point
        • Green Polycarbonate Film
        • Carrying bag for test equipment
        • UTK Rope Contact
        • Suction System Kit
        • Maintenance Kit Valve
        • NPT Immersion well
        • SOLO Adapter Tool 713
        • Intelli Loop Test Tool
        • SOLO 101 Extension Pole
        • Grey Color Exhaust Deflector
        • Inline Expansion Socket
        • Visual/Acoustic Appliance - Allarme Incendio" Inscription
        • Pole Adapter
        • TX Suitable Immersion Tube
        • Visual/Acoustic Appliance - "Evacuare il Locale" inscription
        • CO test gas for smoke detector tester 805582
        • Immersion Tube
        • ZT Series Stainless Steel Immersion Tube
        • Conical Rosette
        • Capillary Sampling Point
        • Moisture Protector
        • Stainless Steel Immersion well
        • Smoke Cartridge
        • CALIBRATION EQUIPMENT
        • VSP-878 Push-In Connect Adapter Kit
        • Test Head for Heat Detector
        • Condensation Trap
        • 520-FIN Sampling Point for Capillary Tube
        • Polycarbonate Film "FORBIDDEN TO ENTER"
        • Xtralis VESDA-E VEA Microbore Tube
        • UTK Remote Probe
        • Sight Glass with Condensation Drain
        • ABS Sampling Pipe
        • Smoke and Heat Detector Test Kit
        • SMART3 Series Calibration Kit
        • CO Sensor
        • No Entry Film
        • SOLO Universal Detector Removal Tool
        • Steel Pipe Type R2525-St
        • Smoke Generating Match
        • STGD Ring Nut
        • 100440
        • Scorpion Head Unit Kit SCORP 2001
        • VESDA Standard Sampling Point
        • Aspiration Systems Capillary Tube Roll
        • PVC Sleeve for Pipe
        • 150ml Test Gas
        • ICAM Microbore Accessory
        • Rilsan Tube
        • K1702
        • SOLO Mains Heat Tester
        • Xtralis VESDA-E VEA Sampling Point
        • Scorpion Control Unit
        • Vesda Xtralis Pipe Clip
        • T-type Fitting Capillary Sampling Point
        • Intumesent 2hr Fire Collar
        • Aerosol Tester
        • Three-way Ball Valve
        • STS Air Sampling Tube
        • 25mm PVC Pipe
        • D4120 Cover Replacement
        • CO capsule for multi-stimulus detector tester 805551
        • Capillary Conical Sample Point Kit
        • SS Series UV/IR Test Lamp
        • Stainless Steel Sampling Point
        • Discrete Capillary Sampling Point
        • 520-CAP T-branch
        • 100mm Immersion Tube
        • M6 Rod Adaptor
        • Converter
        • 530-FLEX Flexible Hose for Suction System
        • VESDAtalk/VESDAlink Detector Connection
        • Line Heat Detector
        • Vesda Conical Sample Point Head
        • SOLO Aerosol Smoke Dispenser
        • Detector Tester Kit Testifire 2001
        • Scorpion Access Point
        • ACCESSORIES FOR VGS SERIES SENSORS
        • CO Capsule
        • VESDA Radius Bend
        • Capillary Tube Bushing 10mm Diameter
        • SOLO Detector Testing Aerosol
        • M6 Nut
        • Xtralis Smoke Detector - VSP-983
        • Conical Sampling Point Kit (c/w 2m of 10mm OD tube, Trunk adaptor, Point & Decal)
        • Xtralis Tamper Proof Sampling Point
        • PVC Pipe
        • 90 Bends for Sample Tubing Pipe
        • 781446 Air Duct Detector
        • Scorpion Control Unit Panel SCORP 8000
        • PIP-033 Condensate Drain Pipe
        • SOLO Telescopic Fibreglass Pole
        • Aspiration Condenser Separator
        • PVC Test Adapter
        • Calibration Instrument
        • Ventilation air duct module
        • Portable Test Lamp
        • Smoke pen
        • Smoke pellets for testing purposes
        • 45 Angle Pipe
        • Testing Device Kit
        • Capillary Discrete Sampling Point Kit
        • SOLO Cordless Heat Detector Tester Kit
        • Condensate trap for aspirating smoke detectors
        • Black Polyethylene Tubing
        • ICAM Pipe Kit
        • Aspiration Test Smoke Datax
        • PAN Series Signaler
        • Aspiration Test Smoke Matches
        • Intake hose 12x9mm, 50m
        • ISP-106-01
        • PAN Series Visual/Acoustic Appliance
        • 9V Smoke Detector Tester
        • Immersion Well Temperature Sensor
        • M8 Rod Adaptor
        • Smoke Generation Capsule
        • External Water Trap Kit
        • EMERGENCY EXIT Film
        • COLD-KIT
        • SenTRI Duct Venturi Tube
        • Scorpion Smoke Detector Test Head
        • 530-TAP Sample Tubing End Cap
        • 3-way ball valve (ABS)
        • NTFAAST Series Accessories
        • ABS (Acrylonitrile Butadiene Styrene) Pipe
        • ZT Series Nickel Plated Brass Immersion Tube
        • Mounting Clip for Pipe
        • Capillary Tube Bushing
        • Microbore Tube
        • See All
      • Enthalpy Sensors
        • C7400 Analog Enthalpy Sensor
        • See All
      • Flame Detectors
        • FS10-R
        • Multi-Spectrum™ SS4 Electro-Optical Fire Detector
        • Pyrotector Ultraviolet Flame Detector
        • Dual IR/UV Detector
        • Multi-Spectrum™ SS2 Electro-Optical Fire Detector
        • Universal Detector Base
        • Triple-IR Flame Detector
        • K76134X Flame Detector
        • Compact Flame Detector
        • UV Flame Detector
        • Conventional Flame Detector
        • Air Shield
        • Flame Detector
        • Flame Detector SharpEye 40/40I Triple IR
        • Multispectrum Infrared Flame Detector
        • 243019. Flame Detector
        • 78796
        • Pyrotector 30-2056B IR Flame Detector
        • See All
      • Flow Switches & Sensors
        • T-Tap Waterflow Detector
        • OSY2 Supervisory Switch
        • WFDNF Series Water Flow Detector
        • See All
      • Gas Cylinders & Heater Kits
        • IQ8 and ES Heating Element
        • Test Equipment
        • 103L Calibration Gas Cylinder
        • Aspiration Heat Box
        • See All
      • Heat Detectors
        • OSID Beam Detector FTDI Cable
        • TS300 Dual Temperature Sensor
        • W-H355 Wireless Fixed Thermal Detector
        • IDP Plug-In Thermal Detector
        • FST-951 Intelligent Addressable Heat Detector
        • 302 Series Rate-Anticipation Heat Detector
        • Velocity® Series 3 Thermal Detector
        • SK-HEAT Addressable Heat and Rate-of-Rise Detector
        • H365 Series Addressable Heat Detector
        • Discovery Optical Heat Detector
        • Velocity® Series Addressable Thermal Sensor
        • SWIFT® Wireless Detector
        • Protectowire PHSC-155 Linear Heat Detector
        • Honeywell Security Wireless Flood Sensor and Temperature Sensor
        • ProtectoWire PHSC-190 Linear Heat Detector
        • System Sensor Rate Of Rise Thermal Detector
        • Intelligent Thermal (Heat) Detectors
        • Wireless Temperature Sensor And Flood Detector
        • SWIFT Intelligent Wireless Detector
        • Fixed heat detector ES Detect
        • Intelligent Plug-In Temperature Sensors
        • SD505-HEAT Addressable Heat Sensor
        • Conventional Thermal Detector-ECO1005 & F-ECO1105
        • S-Quad Heat Sensor
        • CHD Series Conventional Heat Detector
        • Rate-of-rise detector ES Detect
        • Thermal Detector For FireWarden Series
        • Rate-of-rise heat detector IQ8Quad
        • Vision Fixed Temperature Detector
        • FDD Series Mechanical Heat Detector
        • Class A1R Advanced Intelli Fixed Temperature Detector
        • SWIFT® WSK-HEAT Heat Detector
        • Temperature Sensor
        • Opal Heat Detector for fix temperature with isolator, Notifier
        • Series 200 Advanced Temperature Sensor Model 52051HTE
        • Advanced Intelli Fixed Temperature Detector
        • Delta Terminal
        • Digital Linear Heat Detector
        • S200 Thermal Detector
        • IQ8Quad Detector
        • Vigilon Optical/Heat Sensor
        • ED2351
        • Opal Heat Detector for fix temperature no isolator, Notifier
        • Rate-of-Rise Detector ATEX
        • Protectowire PHSC-280 Linear Heat Detector
        • Digital Linear Heat Detector Cable
        • 5251 Series Fixed Temperature Sensor
        • LD-Series Linear Heat Detection Cable
        • CSCANPLUS
        • Horizon Range Thermal Detector
        • SMART3 Replacement Probe
        • Rate-of-Rise S-300 Heat Detector
        • Heat Detecting Cable Control Box
        • Heat Detecting Cable
        • Series 200 Advanced Temperature Sensor Model 52051E
        • Rate-Rise Detector
        • Aspiration Holder For Chlorine Filter
        • Conventional Maximum Heat Detector
        • Rate of rise Thermal Detector
        • Analog addressable detector
        • TMP2 Series Rate-of-Rise Detector
        • ISP_TV
        • Temperature Intelli Linear Heat Detector
        • Linear Distributed Temperature System
        • TMP2 Thermal probe
        • System Sensor Smoke Detector
        • Series 200 Fixed Heat Detector
        • Opal Addressable Heat RoR Detector with isolator, Notifier
        • Sensor Cable Connector
        • Maximum Temperature Dectector, 90C, Class C
        • Sounder Heat Sensor Sounder
        • Steel FRNC Sensor Cable Connector
        • Conventional Fire Detector
        • Linear Heat Detection High Resistance Cable
        • Conventional Thermal Detector-FD-851HTE
        • S800 Series Conventional Photo/Thermal Multi Detector
        • Thermosensitive Special Cable
        • 78°C Fixed Temperature Thermal Detector
        • ISP_T78
        • 520017X-00A
        • Sensor Cable
        • Mar Fire Detection Unit
        • Power Supply / Charger Unit, Accessories
        • Series 200 Advanced Temperature Sensor
        • 58°C Fixed Temperature Thermal Detector
        • CHD-F135 Fixed-Temperature Heat Detector
        • DTS HD I/O Cable
        • Smart 3G Replacement Gas Sensor
        • FlashScan Intelligent Thermal Detector
        • 5809 Wireless Fixed Heat and Rate-of-Rise Detector
        • KIT_KX129
        • R_SCAN_PLUS
        • S800 Series Conventional Heat Detector
        • UniVario Heat detector
        • Protectowire PHSC-220 Linear Heat Detector
        • Optical Heat Sensor
        • Rate-of-Rise Class A2 Probe
        • Thermal Detector
        • S300 Series Conventional Heat RoR Detector
        • Linear Heat Detection Electronic Interface Module
        • PHSC356 Temperature Sensor Cable
        • 200Plus Analogue Addressable Temperature Sensor
        • Explosion Proof Probe
        • Protectowire PHSC-135 Linear Heat Detector
        • Intrinsically Safe Ex Barrier
        • Service Detector
        • TMP2-reeks TVC detector
        • FDX Series Thermal Analogue Addressable 58C Sensor
        • Series 200 Rate of Rise Heat Detector
        • HD series Thermal detector
        • Linear Heat Series Sensor Cable
        • ECO1000 Fixed Temperature Thermal Detector
        • Rate-of-Rise Heat Detector
        • HM Series Advanced Intelligent Thermal Sensor
        • 9200 Series Intelli Detector
        • Series 200 Advanced Temperature Sensor Model 52051EI
        • Rate-of-Rise Dust Thermal Detector
        • Smoke and Heat Detector Wire Guard
        • Watertight Probe
        • Rate Of Rise And Fixed Temperature Thermal Detector
        • Rate-of-Rise White Heat Detector
        • Thermometer Detector
        • Battery Powered Heat Alarm
        • HM Series Thermal Detector
        • Conventional Fixed Temperature Thermal Detector
        • TC808 Series Thermal Detector
        • Series 200 Advanced Temperature Sensor Model 52051RE
        • Intrinsically Safe Rate of Rise Thermal Detector
        • FDX Series Thermal Analogue Addressable 78C Sensor
        • Series 200 Advanced Temperature Sensor Model 52051HTEI
        • BC-2 Series Beam Clamp Assembly
        • Opal Addressable Heat RoR Detector no isolator, Notifier
        • Rate-of-Rise Detector
        • NH-100 Intelligent Thermal Detector
        • See All
      • Humidity Sensors
        • LFH Duct Humidity Temprature Transmitters
        • Series 2000 Humidity/Temperature Transducer
        • H7012 Room Humidity Sensor
        • H77 Series Humidity and Temperature Sensors
        • Humidity sensor
        • HP971A Pneumatic Humidity Sensor
        • C7600 Humidity Sensor for Economizer
        • See All
      • Infrared Barriers
        • Full Column With Active Ir
        • Bidirectional Column
        • Complete Column With Active Ir Rx H2.5meter
        • Full Column With Active Ir Tx / Rx H2meter
        • Complete Column With Active Ir / Rx H1.5meter
        • Complete Column With Active Ir Tx H2meter
        • See All
      • Light Sensors
        • LED Floodlight With Sensor 14.8W, Steinel
        • LLO Outside Light Level Sensor
        • CR7075A 2-Stage Lighting Controller
        • Light Level LoRaWAN Sensor
        • C7057 Cadmium Sulfide Photocell
        • LightSpot HD QuickLink Daylight Sensor
        • See All
      • Motion Detectors
        • IS216 PIR Motion Sensor
        • DUAL TEC Motion Sensor
        • Wireless DUAL TEC Motion Sensor
        • Galaxy Passive Infrared Sensor
        • Camera PIR Sensor
        • Viewguard Passive Infrared Sensor
        • Dual technology V-Plex sensor
        • Le Sucre Camera PIR Motion Sensor
        • Intruder Detection systems Motion Sensor
        • Motion Sensor
        • DUAL TEC® Motion Sensor-DT8016
        • IS2500 Microcontroller Based PIR sensor
        • DUAL TEC® Motion Sensor with Anti-Mask
        • Honeywell Security Passive Infrared Motion Sensor
        • DUAL TEC® DT900 Series Commercial Motion Detector
        • DT8000 DUAL TEC Motion Detector
        • Motion Detector
        • DT7360 DUAL TEC® Motion Sensor
        • V-PLEX® PIR MOTION SENSOR
        • DUAL TEC® DT906 Series Commercial Motion Detector
        • Passive Infrared Motion Sensor
        • DUAL TEC® Motion Sensor-PRDT8016AF5
        • View guard PIR RF
        • ADPRO PRO E-PIR Perimeter Intrusion Detector
        • Request-to-Exit Sensor
        • Honeywell PIR Motion Sensor
        • Dual Technology Detector
        • IS-280 Ceiling Mount Motion Sensor
        • Pro E-IFC-RS-485 Interface Cable
        • Motion Detectors, "Request-to-Exit" Melder
        • Motion Detectors, Infrared Light Barrier
        • NL2105
        • 60 Meter Digital Microwave Barrier
        • Intrusion 2-way Alarm
        • Low-Level Hermetic Thermostat
        • View guard DUAL Motion Detectors
        • DUAL TEC® DT901 Commercial Motion Detector
        • IS335 Wired PIR Motion Detector
        • Laser Locator Receiver
        • Neo Digital Quad PIR Curtain Detector
        • DUAL TEC® DT8360 Motion Sensor with Mirror Optics and Anti-Mask
        • IR Detector
        • Outdoor Barrier
        • Triaxial MEMS Detector
        • Viewguard PIR Motion detector
        • Hornet™ Intrusion Alarm
        • DUAL TEC® DT907 Series Commercial Motion Detector
        • 120 Meter Digital Microwave Barrier
        • Dual Technology Antimask Detector
        • Electronic Smart Touch Sensor Bar Exit Device
        • Wireless X-Band Dual Tec® Motion Sensor
        • Activ8 PIR
        • Outspider Digital Outdoor Detector
        • IS3000 and DT8000 Series Wired PIR and DUAL TEC® Motion Detector
        • Digital Microwave
        • VORTEX Intrusion Alarm
        • Honeywell Glassbreak Shock Sensor
        • PIR Motion Detector
        • IntelliBeam® Dual-Beam Photoelectric Sensor
        • SICK Motion Detectors
        • 5800PIR Series Wireless Motion Detector
        • Ceiling Mount PIR & MW Detector
        • Motion Detectors, Dual Ceiling Motion Detector
        • See All
      • Multi-Criteria Sensors
        • Multi-Criteria Photo/Thermal/Infrared Detector
        • Vft-15 Aspirating Smoke Detector
        • FPTI-951 Multi Criteria Photo Detector
        • IDP-FIRE-CO Multi CriteriaFire/CO Detector
        • SK-FIRE-CO-W Multi-Criteria Fire/CO Detector
        • 951 Series Photoelectric and CO Detector
        • HCP00-EU Condensation Prevention Sensor
        • FCO-951 Series Fire/CO Detector
        • SD365CO Combination Fire/Carbon Monoxide Detector
        • XP95 Analog Addressable Multi-Sensor
        • Analog Addressable Discovery Multi-Sensor
        • OSID Imager Smoke Detector
        • NOTIFIER FSV-951R VIEW
        • MCS Multi-Criteria Analog Addressable Sensor
        • VES Aspirating Smoke Detector
        • Multi-Criteria Intelligent Detector
        • Pinnacle™ Intelli Laser Smoke Detector
        • MCS Multi-Criteria Fire/CO Detector
        • SK-PTIR-W Multi-Criteria Detector
        • Conventional Smoke/ Thermal Detector
        • IntelliQuad™ PLUS Advanced Fire and Carbon Monoxide Detector
        • ECO1000 Series Multi-Criteria Thermal Smoke Detector
        • S-Quad Dual Voice Optical Heat Sensor
        • Swift Series Photoelectric Smoke Detector
        • The Acclimate Plus detector
        • AD365 Multi-Criteria Detector
        • Photoelectric Smoke Detector
        • S Quad Optical Sensor
        • SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector
        • Thermistor Room Temperature Sensor
        • XAS Smoke Detector
        • Multi Criteria Detector
        • Series 200 Detector
        • Analogue Addressable Multi-Criteria Smoke Sensor
        • Universal detector filler and detector tester
        • HM Series Optical Smoke/Thermal Detector
        • Intelli Fire Detector 9200 Series
        • Radio Thermal Detector
        • OTblue-LKM ES Detect Multi-Sensor Detector
        • ADAPT® Multisensor Intelligent Detector
        • VESDA-E VEA-40 Smoke Sensor Module Spare
        • XS100T Optical & Thermal Detector Fire Alarm
        • PM2.5 Plus Temperature and Humidity LoraWAN Sensor
        • Vsm4 Software
        • Wireless Smoke-Carbon Monoxide Detector
        • Orbis Multisensor OT Detector
        • IQ8Quad Multisensor Fire Detector With Isolator
        • Multi-Stimulus Detector Tester TF 2001
        • S-Quad Black Body Voice Sensor Sounder
        • Sentri Heat Sensor
        • OTG Multisensor Fire Detector (CO) IQ8Quad with Isolator
        • Vesda Ex D Detector,
        • Advanced Multi-Criteria Fire/CO Detector
        • 9200 Series OT Multi-Sensor Detector
        • Support Electronic Accessory Cable
        • O2T/F Multisensor Fire Detector IQ8Quad
        • OTblue multisensor detector ES Detect
        • Thermal Optical Multi-Criteria Detector
        • OHI- Multisensor Analog Detector
        • 22051E Photoelectric Smoke Detector
        • ICAM ILS Smoke Detector
        • SK-FIRE-CO Combination Fire/Carbon Monoxide Detector
        • PTIR Multi-Criteria Smoke Detector
        • SenTRI Optical Heat Sensor Sounder
        • SenTRI Sensor Sounder
        • FAAST LT-200 Single Channel Dual Detector
        • Remote Indoor Temperature Sensor
        • Automatic Purging Unit
        • S-Quad Dual Optical Heat Sensor
        • ICAM IAS Detector
        • O²T Multisensor Detector
        • FAAST LT-200 Smoke Detector
        • FAAST LT-200 Standalone Single Channel Dual Detector
        • C7600B Solid State Humidity Sensor
        • MSR Detector
        • S-Quad Multi-Sensor with Integrated Sounde and Visual Alarm Device
        • Optical Smoke Detector IQ8Quad with Isolator
        • OTblue-LKM Multisensor Detector
        • O2T/Sp multisensor fire detector IQ8Quad
        • OT Multi-sensor Fire Detector
        • Optical Smoke Detector
        • SenTRI Heat Sensor Sounder
        • Acclimate® Multi-Sensor Low-Profile Intelli Detector
        • FAAST LT-200 Standalone Dual Channel Detector
        • Opal Multi-Criteria Detector no isolator, Notifier
        • Orbis IS Multi-Sensor Smoke Detector
        • OTblue Multi-sensor Detector IQ8Quad FM With Isolator
        • 2251-COPTIR Multi-Criteria Sensor
        • Discovery Multisensory
        • O²T multisensor detector ES Detect
        • CF Series Heat Detectors
        • ICAM IAS Dual Channel Detector
        • CR Series Heat Detector
        • Intelligent VESDA-E VEP Series Aspiration Detector - EBTI
        • Xtralis Air Sampling Smoke Detector
        • CO2 Plus Temperature and Humidity LoraWAN Sensor
        • S-Quad Optical Heat Sensor
        • O2 T-Multisensor Detector
        • Thermal Maximum Differential Fire Detector
        • D4240 Photoelectric Duct Smoke Detector
        • O2T multisensor fire detector IQ8Quad
        • System Sensor Linear Heat Detector
        • Master Motorized Linear Smoke Detector
        • Notifier - Dual Channel Dual Detector Aspirating System - Loop Connected Aspirating Systems
        • IQ4 Accessories
        • FAAST LT-200 Single Channel Detector
        • Universal detector finder and detector tester, suitable for all detectors (except IRX-751 CTEM)
        • S300 Conventional Thermal Detector
        • Series 200 Detector with Isolator
        • SMART4 Multi-Criteria Fire Sensor
        • O2T/FSp multisensor fire detector IQ8Quad
        • Optical Smoke Detector ES Detect with Relay Contact
        • OTI-Intelli Multi-Sensor Fire Detector
        • Opal Multi-Criteria Detector with Isolator, Notifier
        • FSL-751 LASER Smoke Detector
        • IntelliQuadTM Multicriteria Detector
        • Notifier Addressable Multi Sensor Detector
        • VESDA-E VEA Series Smoke Detector
        • Intelligent VESDA-E VEU Series Aspiration Detector - EBTI
        • Air-Sampling Smoke Detection system
        • See All
      • Noise Sensors
        • Glassbreak Simulator by Honeywell
        • Wireless Glassbreak Sensor
        • FlexGuard Glassbreak Detector
        • Glassbreak Detector
        • FG1625SN Glassbreak Detector
        • FG1625RFM Round Flush-Mount Glassbreak Detector
        • Glass Break Detector
        • Glass Breakage Sensor
        • Mini Glass Breakage Sensor
        • IDENTLOC Glass Breakage Sensor
        • Active Glass Break Detector
        • IDENTLOC Slimline glass breakage sensor
        • See All
      • Occupancy Sensors
        • Regulating LightSpot Sensor
        • Washroom Lightspot Controller
        • WSK-24 Wireless Occupancy Kit
        • K595.RF Motion Detector
        • Ex-OR Motion And Light Sensor
        • K594.RF Motion Detector
        • WSK-24 PIR Occupancy Sensor
        • S241 Magnetic Door Switch
        • See All
      • Particle Counters
        • VOC Plus Temperature LoraWAN Sensor
        • C7363 Particulate Matter Sensor
        • See All
      • Pressure Switches & Sensors
        • Radio Receiver Set
        • PWTB Series Wet Pressure Sensors
        • DPS Differential pressure switches for ventilation and air conditioning (not for fuel gases)
        • DCM - Series Pressure Switch
        • P76 Series Dry Pressure Sensors
        • Pressure Monitor
        • Smart SN DIFF Microprocessor-supported differential pressure transducers
        • Electronic Pressure Transmitter
        • DWR Series Adjustable Pressure Monitor
        • P7635 Differential Air Pressure Sensor
        • Smart SN HMI Differential Pressure Transmitter
        • DWAM Series Pressure Monitor of Special Construction
        • PWTA Series Wet Pressure Sensors
        • DWR625 Pressure Monitor
        • DWR1 Pressure Monitor
        • DWAM6 Pressure Monitor
        • Smart SN Microprocessor supported pressure transducers
        • DWR Pressure Limiters
        • DWR Pressure Monitors
        • DNS/VNS Pressure and vacuum switches with stainless steel sensors
        • Ex-DWR Pressure Monitors/Pressure Limiters
        • Ex-DNS / Ex-VNS Pressure Switches and vacuum switches with stainless steel sensors (14571)
        • PWT Series Wet/Wet Differential Pressure Sensor
        • DWAM2.5 Pressure Monitor
        • VNM Negative Pressure Switches
        • HCD Differential Pressure Monitor
        • PST-R Series Pressure Switch
        • Pressure Gauge
        • Fan Static Reset Kit
        • Ex-VNS Mechanical Pressure Switch
        • VNS Vacuum Switch for Aggressive Liquid, Gas
        • See All
      • Reflector Kits
        • BEAMLRK Long-Range Kit
        • ES Smoke Detector Reflector
        • See All
      • Room Pressure Monitors
        • Room Pressure Indicator
        • Mounting Flange
        • P76 Series Dry Pressure Sensor Duct Probe
        • PWT Pressure Sensor Bypass Valve Manifold
        • P7640A Pressure Sensor Duct Pick-Up
        • Accessory/Df
        • Wireless Receiver
        • 7617M/U Compression Fitting
        • Sealing Device
        • VAV Filter
        • Advanced Pressure Monitor-Accessories
        • Duct Kit
        • TR29 Wall-Mount Enclosure
        • Heat Conducting Compound
        • Wind Speed & Direction Sensor Bearing Kit
        • See All
      • Shock & Vibration Sensors
        • Wireless Piezo Shock Sensor
        • Electronic Vibration Detector
        • IDENTLOC Alarm Glass Sensor
        • Honeywell Vibration contact
        • Contact Panic 266 Foot Trip
        • Sensor For Fences
        • Glass Breakage Analysis Card
        • Wireless Shock Sensor
        • Viper Shock Sensor
        • Wireless Combination Magnetic Contact and Shock Sensor
        • IDENTLOC Alarm Glass Sensor With 4-Pole Socket
        • Glue Gauge For Passive Glass Breakage Sensor
        • Viper GLX Brown
        • See All
      • Smoke Detectors
        • FS20X Flame Detector
        • FS24X Flame Detector
        • Opal Photoelectric Smoke Detector with isolator, Notifier
        • IntelliSense Quad Motion Sensor
        • Wireless Smoke Detector With Sounder
        • Honeywell Wireless Smoke Sensor
        • VESDA VLI Smoke Detector
        • FSP-951 Series Intelligent Plug-In Smoke Detector
        • Farenhyt Series Smoke Detector
        • ECO1003 Optical Smoke Sensor
        • Intelli Air Duct Smoke Detector
        • InnovairFlex® D355PL Photoelectric Duct Smoke Detector
        • SK-PHOTO-W Series Smoke Detector
        • ASD-PTL3 Intelligent Photoelectric Smoke Sensor
        • VLI Early Warning Aspirating Smoke Detection System
        • Plug-in Ionization Smoke Detector
        • OSID Emitter High Power
        • High Sensitivity Smoke Sensor
        • Velociti® Series PL2FR Photoelectronic Smoke Sensor
        • XP95 Line Isolator
        • SD355R Series Addressable Photoelectric Smoke Detector
        • IDP Intelligent Photoelectric Smoke/Thermal Detector
        • ASD-PL2F/PTL2F/PTL2FR Low Profile Photoelectric Smoke Detector
        • Photoelectric Smoke Detectors
        • FSP-951 Smoke Detector
        • ASD-PL3R Intelligent Photoelectric Smoke Sensor
        • Intelligent Photoelectric Smoke Detector
        • VESDA VLI Aspirator Spare Part
        • VESDA-E Series aspirator
        • VESDA VLP Detector
        • OSID Imager Reset Station
        • XP95-I Analog Addressable Ionization Smoke Sensor
        • Open Area Smoke Imaging Detector
        • OSE-HP-01 OSID High Power Emitter
        • Intelligent Plug-In Photoelectric Smoke Detector
        • XP95-P Photoelectric Smoke Sensor
        • SD365T Addressable Photoelectric Smoke Detector
        • VESDA Aspirating Smoke Detector
        • SD355 Series Addressable Photoelectric Smoke Detector
        • SWIFT® Wireless Photo Detector
        • OSID Smoke Detector
        • LINEAR DETECTORS
        • ASD-PL3 Intelligent Photoelectric Smoke Sensor
        • Addressable Photoelectric Smoke Detector
        • Recessed Mounting Kit by System Sensor
        • SD365R Addressable Photoelectric Smoke Detector
        • FSP-851 Photoelectric Smoke Detector
        • ECO1000 Series Thermal Smoke Detector
        • SD355T Series Addressable Photoelectric Smoke Detector
        • FAAST LT-200 Stand Alone Aspirating Systems ,Single channel, dual detector (double knock) FAAST LT-200 aspirating unit with Earth Bar.
        • 2020P Photoelectric Smoke Detector
        • Fire Alarm Aspiration Sensing Technology
        • S-Quad Dual Optical & Heat Sensor
        • Farenhyt Photoelectric Smoke Detector
        • NP-200 Photoelectric Smoke Detector
        • Optical Smoke Detector ES Detect
        • ECO1000 Conventional Relay Base
        • Intelligent VESDA-E VES
        • SK-PHOTOR Intelligent Photoelectric Smoke Detector
        • FAAST LT-200 Stand Alone Aspirating Systems , Single channel, single