https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Strobes & Signal Lights

34000 Series Remote LED

Gent 34000 series remote LEDs are designed to be used where detectors are not visible, such as ceiling voids or rooms or spaces that may not have easy access. They are used with S4-700 bases.

The 13449-01 is a 34000 Series Remote LED and is a part of Gent by Honeywell. These series remote LEDs are used where detectors are not visible, such as ceiling voids or rooms or spaces that may not have easy access.

Features & Benefits:
  • Max Quantity per Loop 100
  • Approx. Weight 0.34kg
  • Operating Temperature -10C to +50C
  • Ingress Protection IP40
  • Device Load Factor 1
  • For use with S4-700 bases
Installation Instructions
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
496.03 KB
10/20/2021
PDF 496.03 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Name
Description
File Size
Date
Size
Gent Nano Consultant's Specification Guide
496.03 KB
10/20/2021
PDF 496.03 KB
Vigilon Plus Consultant's Specification Guide
863.92 KB
10/20/2021
PDF 863.92 KB
Image
SKU
Description
alt
13449-01
Remote LED: IP40: 034 kg: -10 to 50C: 1 Load Factor: S4-700 Base